Meter Sockets

Talon meter mounting equipment is known throughout the utility industry for more than 50 years. Talon meter sockets are built for safety, ease of installation, and long term quality. That is why we use stainless steel hardware, polyester powder coat paint for long lasting protection, and Type G-90 galvanized steel for all of our enclosures. It is also why we use an all-copper current path in our commercial sockets. All of this means that the Siemens brand is recognized throughout the industry as the quality leader.


Features: Residential single position sockets (types UAT) feature a quad neutral as a standard feature. Most commercial sockets include a ground lug & some models are available with line & load lugs installed. Lever bypass sockets feature the Siemens type HQ socket which is recognized by utilities as the industry standard for durability & quality. Talon features one of the most complete and comprehensive meter socket lines available from any manufacturer.


Residential Meter Sockets

Residential Meter Sockets

  • Single Phase

  • No Bypass or Horn Bypass

  • 100 - 200 Amps


K Base Sockets

K Base Sockets

  • Single Phase and Polyphase

  • Bolt-In type

  • 400 - 600 Amps


Transformer Rated Sockets

Transformer Rated Sockets

  • For use with CT's

  • 6, 8, 13 Terminal Versions

  • Lever or Plunger Bypass available



Commercial Meter Sockets

Commercial Meter Sockets

  • Single Phase and Polyphase

  • Lever Bypass Mechanism

  • 100 - 400 Amps


Pedestal & Breaker Combination Meter Sockets

Pedestal & Breaker Combination Meter Sockets
  • Single Phase or Polyphase

  • Breaker Version Available

  • 100 - 400 Amps


Gang Sockets

Gang Sockets

  • Vertical & Horizontal

  • Single and Polyphase

  • 100 - 400 Amps

  • Comes in 2 - 6 position




Did this information help you?