Stabilize your process control systems

Extend the Lifecycle of your installed system. We continue to offer newly manufactured spare APACS+ and QUADLOG parts from our factory. Our Inside Sales team can offer price and lead times.  View our inventory below by clicking on the tabs to see what is available.

QUADLOG I/O Modules

UPH:QLCDM024DCBAN

Critical Discrete Module 24V

UPH:QLCDM048DCBAN

Critical Discrete Module 48V

UPH:QLCDODCAAN

Critical Discrete Output Module

UPH:QLCAMAAN

Critical Analog Module

UPH:QLEAMBBN

Module Enhanced Analog

UPH:QLIDM115ACBBN

Input Discrete Module

UPH:QLRTMBAN

Resistance Temperature Module

UPH:QLSAMBAN

Standard Analog Module

UPH:QLSDM024DCCBN

Standard Discrete Module

UPH:QLVIMBCN

Voltage Input Module

UPH:QLMBXNAN

Modulbus Expander Module

UPH: 6EQ20200AC035XX0 (Communications)

APACS+ / QUADLOG Industrial Ethernet module based on SIMATIC Box PC 627C; with MBI card, Ethernet RJ45 Onboard, operating system on Compact Flash, MBI Y-cable 16137-215; Function blocks for APACS+ / QUADLOG and PCS 7 AS on CD; Manual as PDF on CD; without USB Flash drive; Power supply: 120/230 V AC, shielded power supply cable 3 m with US plug; Software 3.0



You can buy QUADLOG I/O modules that are identical to PROsafe I/O modules.


Did this information help you?