Siemens Answers with Advanced Automation and Motion Control Solutions for Textile Machines

Everyday life in the textile industry, with its short-lived trends, intense competition, and enormous cost pressure, places special demands for the manufacturer of textile machines. Siemens helps OEMs succeed with customized, pre-engineered solutions and proven products that are innovative, flexible and high performing, yet surprisingly cost-effective.

Reasons to Choose Siemens for Textiles

Dedicated Experience and Success
With OEMs throughout the global textiles industry

Complete Single-Source Solution
With Totally Integrated Automation - from the automation and drive system through project execution, coordination, configuration, building, and commissioning

Maximizing Production / Minimizing Downtime
Through responsive service and worldwide, 24-hour technical support

Cost Savings in Configuration and Commissioning
Using pre-tested standardized engineering packages built specifically for textiles

Minimal Space Requirements and Reduced Number of Components
With compact converter and dual-axis modules through multi-axis control


 

Synthetic fiber Manufacturing Optimally Implemented with Siemens Engineering

Synthetic Fiber Automation - Main

Synthetic fibers make up an ever-growing proportion of fiber production worldwide. In contrast to natural fibers, whose associated cultivation regions, e.g. for cotton, are finite and are in direct competition with foodstuffs and plants used for energy production, so far no finite limitations can be seen for synthetic production capacities. As a starting basis, crude oil will continue to be available in sufficient quantities. Consequently, further growth of the production capacity will also be achieved in the near future in order to cover the increasing needs of a quickly growing world population.

For decades, Siemens has proven itself to be a reliable partner for mechanical engineering with its drive and automation solutions, its reliability in the use of extruders, spinning machines, texturizers, and coil winding machines.

Spinning Plants for Synthetic Fibers

Synthetic Fiber Automation - Spinning Plant

BCF spinning plants permit the production of bulked continuous filament in a continuous spinning/drawing/3D curling process for fine and heavy carpet and polyester yarn. The yarn is manufactured as purely white or spun-dyed yarn, single or multi-colored, for 2, 3 or 4 threads per position, at up to 5000 rpm in a vertical production arrangement.

Solution Example

Siemen solutions for spinning plants for synthetic fibers ensure optimum production results with convenient and easy control and highest accuracy.

Synthetic Fiber Animation - Spinning Plant

Siemens Products Used

A

SIMATIC Industrial PC with WinCC

B

SINAMICS G120 Vector Drive

C

PROFINET Industrial Communication

D

SIMATIC S7-1500 PLC

E

SIMATIC ET 200SP Distributed IO

F

SIMOTION D Drive-Based Motion Controller
SINAMICS S120 Servo Drives

G

SIMOTICS S Servo Motors and
SIMOTICS M induction Motors

Benefits

  • Precise Adherence to Speed Relation
    between spinning pumps, godets and the texturing unit through precise transmission of the setpoint cascade to the drives via PROFIBUS

  • User-Friendly Operator Control and Monitoring
    due to WinCC with numerous evaluation functions

  • High-Performance Automation
    SIMATIC S7-400


Fiber Line

Synthetic Fiber Automation - Fiber Line

Fiber lines for staple fiber production are divided into two categories:

  • Discontinuous fiber lines for the production of different 2D crimped fibers for production capacities of up to 250 tons per day of polymers and bi-components recycled from PA6, PA6.6, PET, PP, PTT

  • Continuous fiber lines for the production of PAC fibers in a wet spinning and drawing process for production capacities of up to 100 tons per day


Solution Example

All drives and the process are controlled via PROFINET .The ET 200 distributed I/O reduces the cabling in the plant and additionally supplies all information for the control and visualization to the SIMATIC controller via PROFINET. The WinCC stations permit direct control, monitoring, and logging of the production.

Synthetic Fiber Automation - Fiber Line

Siemens Products Used

A

SIMATIC Industrial PC with WinCC

B

PROFINET Industrial Communication

C

SIMATIC S7-1500 PLC

D

SIMATIC ET 200SP Distributed IO

E

SINAMICS S120 Servo Drives with CU320-2

F

SIMOTICS General Purpose Motors

G

SIMOTICS S Servo Motors

Benefits

  • Highly Accurate Speed
    of the main drives during material transport

  • Adherence to Drawing Ratios
    during acceleration/deceleration and constant-velocity runs

  • Highly Dynamic Drive Technology
    in all performance ranges for all plant unit


Filament Winder

Synthetic Fiber Automation - Filament Winder

In synthetic fiber spinning plants, winders complete the spinning process. The extremely fine threads from the spinning nozzle are wound onto as many as twelve spools at high speed. Spools are changed without interrupting the spinning process. The take-off speed is up to 8000 m/min depending on the material. Different winding modes are applied: random winding, precision winding, and stepped precision wind.

Solution Example

In this area of application, the intelligent motion control system SIMOTION demonstrates its strengths - the combination of motion control, technology functions, and logic ensures high flexibility, short changeover times, and ease of use.

Synthetic Fiber Automation - Filament Winder

Siemens Products Used

A

SIMOTION D Drive-Based Motion Controller
SINAMICS S120 Servo Drives

B

PROFINET Industrial Communication

C

SIMOTICS M Induction Motors

Benefits

  • Accurate Setpoint Cascade
    i.e. the speed relation between changing shaft and spool carrier

  • Accuracy of Speed Acquisition

  • One System Instead of Three
    for vector/servo drives, logic, and technology