Automation for Printing Press Applications - Advanced Controller, Motion Control, Drive and Motor Solutions

As technology leader in automation, Siemens continues to drive innovation for printing machines, whether it involves open-­loop and closed-­loop control, commanding and signaling, or evaluating and responding: With a comprehensive range of products and systems, Siemens develops and supplies optimum solutions to address all printing industry requirements – all from a single source.

SIMOTION Print Standard - example function modules

Compensation for varying cylinder sizes found in gravure and flexo printing

Plate change on-the-fly

Printing Solutions USB Stick

> Get yours now

Multiple virtual master synchronization

Cylinder positioning

Full web compensation

Integrated register control

> Learn more about SIMOTION Print Standard


 

Comprehensive Printing Solutions Portfolio from a Single Source

Based on the same principles as artistic etching, rotogravure, or just gravure (for short) is the simplest print technology where the print image is engraved on the form cylinder. The engraved depressions carry the ink from the ink tray, then excess ink is stripped off by means of a blade. The impression roller presses the web against the form cylinder and the ink penetrates into the web.

Gravure printing

Gravure printing - diagram

Example Solution

The automation concept of this example is based on machine modules – consisting of a 6-color machine with a printing unit module, an unwinder and a rewinder module. All modules (controls) are synchronized via PROFINET. Optionally the SIMATIC ET200 I/O is used for the inputs and outputs.

HMI

Motion Control

Drives

Motors

Operator control and process visualization of the machine is, for example, performed via a multi panel on the basis of the runtime and WinCC flexible engineering software

 

 

SIMOTION D445

Six printing units

SIMOTION D435

Unwinder, infeed unit

SIMOTION D435

Winder, outfeed unit

SINAMICS

S120 Servo Drives

 

SIMOTICS M 1PH7

Main Motors

SIMOTICS M 1PH8

Servo Motors

Rotogravure printing - topology

Products Used

A

B, C

D

E

SIMATIC S7-1500 PLC

SIMATIC HMI

PROFINET Industrial Communication

SIMATIC ET200 Distributed I/O

F

G

H

I

SIMOTION D Drive-Based Motion Controller

SINAMICS S120 Servo Drives

SIMOTICS M High Precision Induction Motors

Siemens Absolute Encoder

Registration Cameras SIMOTION TRC5000

Requirements

Solutions

High Product Quality

High Control Quality

Modular Design Possible

Synchronization via PROFINET
to connect individual machines to an overall machine

Safety Functions

Integrated Safety Functions
of SINAMICS S120 according to IEC 61800-5-2

Compact Modular Construction

• DC/AC Book Size: Supply (BLM/ALM) to 120 kW
• DC/AC Book Size: Single-axis / twin-axis motor modules to 107 kW
• AC/AC Blockize: Single-axis motor module to 90 kW
• SIMOTION D for single-axis / multiple-axis applications
• Line voltage 3 AC 380 V to 480 V

Servomotors

• Synchronous / asynchronous and torque motors in compact construction in Natural / external and water cooling in range from 0.05 kW to 180 kW
• Explosion-protected synchronous motors available

Functionality

SIMOTION D, Integrated Register Control with register coupling for less waste

This example solution is also featured under the discussion of SIMOTION Print Standard software