Automation for Printing Press Applications - Advanced Controller, Motion Control, Drive and Motor Solutions

As technology leader in automation, Siemens continues to drive innovation for printing machines, whether it involves open-­loop and closed-­loop control, commanding and signaling, or evaluating and responding: With a comprehensive range of products and systems, Siemens develops and supplies optimum solutions to address all printing industry requirements – all from a single source.

SIMOTION Print Standard - example function modules

Compensation for varying cylinder sizes found in gravure and flexo printing

Plate change on-the-fly

Printing Solutions USB Stick

> Get yours now

Multiple virtual master synchronization

Cylinder positioning

Full web compensation

Integrated register control

> Learn more about SIMOTION Print Standard


 

Comprehensive Printing Solutions Portfolio from a Single Source

Based on lithographic print-making principles, offset printing is an indirect print technology where the print color is first transferred from a mostly thin, flexible aluminum plate to a blanket cylinder and then to the material being printed.

Offset printing is divided into two main groups: when pre-cut sheets of paper or card are fed individually into the press, it’s referred to as sheet-fed offset printing. When the paper is fed from rolls, which may weigh to several tons, then cut into sheets, this is called web offset printing, which is further subdivided into illustration and newspaper printing.

Single-drive technology has established itself in web offset printing. This means that each printing unit has its own servomotor. The axes are synchronized by a virtual leading axis. However, a main drive with a drive wheel train is still used for sheet-fed offset printing because of the risk of collision.

Sheet-Fed Offset

Sheet fed offset printing machines are presses for multi-color printing to achieve extremely high-quality results. They work according to the offset printing principle, which as a planographic printing system, is based on the physical repulsion of water and printing ink.
Sheet fed offset printing machines are used to produce magazines, calendars, high-quality advertising, packaging material and various other products in small to medium-sized editions.

Key advantages of Siemens sheet-fed printing solutions

  • Uniform automation systems from press automation through to drive

  • Easy and convenient operation through harmonized systems


Example Solution


Products Used

A

B

C

SIMATIC HMI

SIMATIC S7-400 PLC

PROFINET Industrial Communication

D

E

SINAMICS G120 Vector Drive

SIMOTICS GP Motor


Commercial Offset

Commercial printing has high requirements with regard to the product quality achieved. Quite often several individual presses have to produce, then combine to one folder or an interface to a post-press-system.

Example Solution

Requirements

Solutions

Highest Printing Quality

Dynamic servo control and angular synchronization with high precision and little Jitter

High Control Quality

With excellent web lead and constant web tension through multi drive technology

Interfacing with Third Party Systems

Encoder emulation as high precision virtual encoder

Variable Production to Several Folders

Synchronization via PROFINET for inter-production of independent presses and for building redundant PROFINET networks

Higher Degree of Automation

PRINT standard is prepared for many machine types. The open architecture allows the add-on of unique ideas and new features

Wider and Faster Machines

• Booksize: to 107kW
• Chassis: to 800kW
• Line voltage 3-ph 380V to 480V

offset printing commercial - topology

Advantages

Products Used

Highest Precision
with accurate synchronism control with SIMOTION

A

B

C

D

E

F

 

G

H

 

I

J

SIMATIC S7-1500 PLC

SIMOTION P – PC-Based Motion Control

SIMATIC HMI

PROFINET Industrial Communication

SIMATIC ET200 Distributed I/O

SIMOTION D Drive-Based Motion Controller

SINAMICS S120 Servo Drives

SINAMICS G120 Vector Drives

SIMOTICS S Servo Motors and

SIMOTICS M High-Precision Induction Motors

Siemens Encoder

Integrated Register Control

Convenient and Simple Control
using totally integrated automation with SIMATIC and SIMOTION

Flexible Machine Configuration
with modular and flexible drive and control concepts


Newspaper Printing

newspaper printing

Designed for producing a broad spectrum of products – from small editions with 10,000 copies to mass-produced magazines with several million copies – newspaper printing machines consist of modular printing units to match required number of pages, edition volume and coloring. The automation and control technology as well as state-of-the art multi-drive systems adapt to the modular structure of the machine.

Since a single edition of a newspaper may also contain supplements and leaflets, each machine is assigned a specific format. Multi web-paths allow variable numbers of pages.

Example Solution

Requirements

Solutions

High Product Quality

High control performance and excellent web lead through multi drive systems

Variable Production to Different Folders

Synchronization via PROFINET for inter-production of independent presses and for building redundant PROFINET networks

Interfacing with Third Party Systems

Encoder emulation as high precision virtual encoder

Servomotors

Spectrum from 0.2 to 630kW

Water-Cooled Motors

To 120kW

Wider and Faster Machines

• Booksize: to 107kW
• Chassis: to 800kW
• Line voltage 3-ph 380V to 480V

offset newspaper printing - topology

Advantages

Products Used

Highest Precision
with accurate synchronism control with SIMOTION

A

 

B

C

D

E

 

 

F

G

H

I

 

J

Operator Workstations running

SIMOTION P – PC-Based Motion Control

PROFINET Industrial Communication

Remote Workstation (over Internet)

SCALANCE X Network Switch

SIMOTION D Drive-Based Motion Controller

SINAMICS S120 Servo Drives

with Safety Integrated

SIMATIC ET200SP Distributed I/O

SIMATIC ET200 Distributed I/O

AS-interface Devices

SIMATIC ET200SP Distributed I/O

with Safety Integrated

SIMOTICS Motors

Convenient and Simple Control
using totally integrated automation with SIMATIC and SIMOTION

Flexible Machine Configuration
with modular and flexible drive and control concepts


Post-Press

Innovative and cost-effective solutions in the post-press area require a high degree of automation and more complex, individual drive solutions. Modularity in the Siemens product and system portfolio offers the highest degree of flexibility while maximizing engineering efficiency.

Application Areas

  • Gatherer-stitcher

  • Three-knife trimmer

  • Casemaking machines

  • Book production line

  • Perfect binding machines


Example Solution


Advantages

Products Used

Solutions can be Efficiently Configured
using SIMOTION control with the Print Standard software package

A

B

C

 

D

E

 

F

 

G

 

SIMATIC HMI

PROFINET Industrial Communication

SIMOTION D Drive-Based Motion Controller

SINAMICS S120 Servo Drives

SIMATIC ET200 Distributed I/O

SIMOTION D Drive-Based Motion Controller

SINAMICS S120 Single-Axis Drives

Standalone SINAMICS S120

Single-Axis Drives

SIMOTICS S Servo Motors and

SIMOTICS M High-Precision Induction Motors

Dynamic Address Assignment
facilitates, for example, in gatherer-stitcher systems, that the feeders can be flexibly located at the stitcher without having to take into account the different feeder functions

Central, Distributed or Mixed Automation Architectures
for instance, the PC-based SIMOTION P motion control system in a central automation topology combines closed-loop control, PLC functionality and HMI in one device