Automation for Printing Press Applications - Advanced Controller, Motion Control, Drive and Motor Solutions

As technology leader in automation, Siemens continues to drive innovation for printing machines, whether it involves open-­loop and closed-­loop control, commanding and signaling, or evaluating and responding: With a comprehensive range of products and systems, Siemens develops and supplies optimum solutions to address all printing industry requirements – all from a single source.

SIMOTION Print Standard - example function modules

Compensation for varying cylinder sizes found in gravure and flexo printing

Plate change on-the-fly

Printing Solutions USB Stick

> Get yours now

Multiple virtual master synchronization

Cylinder positioning

Full web compensation

Integrated register control

> Learn more about SIMOTION Print Standard


 

Comprehensive Printing Solutions Portfolio from a Single Source

Digital printing automation

Large-format flatbed printing, inkjet rotary printing, printing on tubes, drinking mugs or footballs ... digital printing machines enable individualized printing of just about any object or printing substrate.

Digital printing refers to methods of printing from a digital-based image directly to a wide variety of media. Although your home or office printer is digital, here we’re talking about commercial printing where smaller-run jobs are printed using large-format and/or high-volume laser or inkjet technology. Currently digital printing has a higher cost per page than traditional printing methods, but this is often offset (pun intended) by eliminating the steps required to make and change printing plates. It also allows for on-demand printing, short turnaround time, and even a modification of the image (variable data) used for each impression. The labor savings and the growing capabilities of digital presses means that digital printing is evolving to the point where it can match or supersede the cost of higher quantities using traditional printing technology.

The drive and automation tasks in these machines are as diverse as the options offered by digital printing.

Example Solution

Digital Printing Automation - topology

Advantages

Products Used

High level of speed stability for linear and rotary drives

A

B

C

D

   

E

SIMATIC HMI

PROFINET Industrial Communication

SIMATIC ET200 Distributed I/O

SIMOTION D4x5-2 Drive-Based Motion Controller

SINAMICS S120 Servo Drives

SIMOTICS S Servo Motors

Scalable hardware

Simple networking via PROFINET

Parameterizable incremental pulse output for controlling the print heads

Field-proven print-specific application solutions

One drive system for linear and rotary drives

Efficient engineering tools for configuring and programming