SIMOGEAR with Motor Adapter

Use any motor for geared applications

simogear gear motor adapters

In addition to versions with integrated motors, the SIMOGEAR series is also available with motor adapters for the use of various motors. Due to the specially designed traction group the whole range of Siemens motors can be mounted - for asynchronous as well as synchronous motors. With the new developed short- and coupling adapter Siemens can offer you the perfect geared motor solution for every application.

The adapters for servomotors are based on two versions. The first one KQ is designed for the Siemens 1FK7and 1FT7 asynchronous servomotors. The second one type K8 is purposed for Siemens 1PH8 asynchronous servomotors.

KQ Servo Adapter

1FG1 - Compact, Cost-Effective Servo Gear Motor System

simogear servo geared motor adapter- KQ

• Motor shaft with or without key

• Torsionally flexible jaw coupling

• Coupling with low back-lash

SIMOTICS S-1FG1 Geared Servomotors

Siemens has expanded its drive portfolio for servo applications to include the SIMOTICS S-1FG1 servo gear motor that is optimally harmonized with the SINAMICS S120 drive system

> Learn more

K8 Servo Adapter

simogear servo geared motor adapter- KB

• Motor shaft with key

• Torsionally flexible jaw coupling

• Square or round flange

Servo Motors Availability

KQ
Servo Adapter for 1FK7 / 1FT7 Servo Motors

1FK703
1FT703

1FK704
1FT704

1FK706
1FT706

1FK708
1FT708

KB
Servo Adapter for 1PH8 Asynchronous Servo Motors

1PH808

1PH810

1PH813