Support Modification Centers

Siemens Motor Modification Centers Little Rock, AR & Cincinnati, OH

Call on Siemens when you need to modify a standard motor for your unique needs.  Using our motor modification centers helps speed your installation.

  • Decrease lead times

  • Increase on-time shipments

  • Eliminate the need for some custom build motors.


Standard Modifications

  • Nameplate Changes (Rerate/Derate)

  • Auxiliary Nameplates

  • Space Heaters*

  • C-Face

  • D-Flange

  • Dual to Single Voltage

  • F1 to F2 Mounting*

  • Grounding Devices

*Does not apply to Explosion Proof Motors

 

Standard modifications can also provide the following . .

  • Drip Covers

  • Inpro/Seal® Bearing Isolators

  • Breather/Drains

  • Alemites/Grease Relief

  • Condulet to Main Box

  • Fungus Proof/Tropicalization

  • Stainless Steel Hardware



Super Modifications

  • Routine Testing

  • Special Testing

  • Special Paint

  • Special Packaging

  • Bearing Changes

  • Lubrication/Grease Change

  • Auxiliary Conduit Box (280 frame & up only)

  • Dowel Pin Holes

  • CE Provisions or Markings

  • Additional Drains

  • Bronze Fans

  • Aluminum Fans

  • Lead cable changes

  • Special Thermal Protection on 440 frame & above: Klixons™, Thermistors and RTD’s

  • Reconnects

  • Convert TEFC to TEAO

  • Terminal Blocks

  • Low Noise Fan (S449 2 pole)

  • Provisions for Oil Mist

  • Minor Shaft Changes Convert to Round Frame

  • Special Terminal Box (volume, NPT, etc.)

  • Vertical Jacking Screws

  • Explosion proof : Class 1 Group C and Class 2 Group E

  • VFD Accessories