AboveNEMA 8010 2 Pole Stiff Shaft Motor

SIMOTICS 8010 frame 2-pole stiff shaft motor - Good for your Operations & Environment (ratings up to 7,500HP in compact frame)

The industry leader for over 120 years – Investing in the Future.



Key Features:

  • New test capabilities up to 20,000HP load testing with VFD

  • Motors & Drives Made in the USA: Manufacturing is in America – Now More than Ever

  • Reduces CapX – No requirements for lube oil system

  • Flexibility in your application process with greater speed control and energy savings for variable pump loads

  • And, many more...see the flyer


AboveNEMA 8010 2 pole stiff shaft motor flyer