MICROMASTER Standard v/hz and Vector Drives

Technical information to assist in migrating from MICROMASTER to SINAMICS drives

simogear gear motor adapters

For over 25 years the MICROMASTER family of drives has addressed applications in the power range extending from 0.16 to 350 HP (0.12 kW to 250 kW). From simple applications with v/hz control to efficient pump and fan control to complex applications with closed-loop vector control and encoder feedback, MICROMASTER standard drives have offered a robust and time-tested solution.

Timeline - approximate
Prices for MICROMASTER products will go up in late 2018. They will move to Spare Parts status sometime in 2019.

Learn more about switching from MICROMASTER to SINAMICS

Standard Features

  • DIN Rail mountable

  • PID process controller

  • Integrated RS 485 communications

  • Optional communication modules include PROFIBUS, CanOpen, DeviceNet™ communication

  • Configuration and programming via keypad, STARTER, or DriveMonitor software

Technical information

Voltage and Power Ranges

200-240 V, ± 10%, 1-ph AC, 0.16 to 4 HP (0.12 to 3 kW)

200-240 V, ± 10%, 3-ph AC, 0.16 to 7.5 HP (0.12 to 5.5 kW)

380-480 V, ± 10%, 3-ph AC, 0.5 to 15 HP (0.37 to 11 kW)

Control Types

V / Hz, Voltage Boost, Slip Compensation, FCC (Flux Current Control)

Standards

UL, cUL, CE, C-Tick

Operating Temperature

–10 to +50 °C (+14 to +122 °F)

Degree of Protection

IP20



Did this information help you?