Flexible and full of features, easy to install, fast start-up and user friendly

SINAMICS G110M belongs to the SINAMICS G series of variable speed drives. The distributed drive, with a high degree of protection (up to IP66), has a modular design, comprised of a Control Unit and Power Module – and is designed to be used as a drive integrated in SIMOGEAR geared motors and SIMOTICS GP motors.

SINAMICS G110M is extremely versatile and efficient as a result of its straightforward commissioning and user-friendliness. In combination with SIMOGEAR, the devices are completely assembled and pre-commissioned.

The system is easy to install, features fast start-up, and is extremely user friendly. Thanks to Safety Integrated, the Safe Torque Off (STO) safety function can be used with any SINAMICS G110M with no additional external components. The compact device saves space and offers flexible application capabilities. In addition, it is integrated into the TIA Portal – the intuitive engineering framework from Siemens – which allows efficient integration with SIMATIC controllers.

A Match Made for Conveyors

SIMOGEAR geared motors with SINAMICS G110M motor-integrated drives provide the perfect solution to any conveyor-related challenge.

SIMOGEAR and SINAMICS G110M in Combination
Features

Fast and easy start-up

Versatility and maximum flexibility

Common software platform with other SINAMICS drives

Integrated safety function

Integrated communications

Integrated into Totally Integrated Automation


Overview of Advantages

Fast Commissioning

  • Pre-commissioned with SIMOGEAR

  • Direct transmission of 24 VDC control, 460 V AC power and communications

  • Internal braking resistors – typical applications can be implemented without external braking resistor

Fast Startup / Re-Start

  • Local commissioning via DIP switch and potentiometer, memory card, USB interface or Intelligent Operator Panel (IOP)

  • Plug-in I/Os and communication; optional plug-in connections for 24 VDC and 460V AC

  • Uploading, storing and cloning of parameters with memory card and Intelligent Operator Panel

Full Functionality

  • Integrated safety functions (STO local via F-DI or via PROFIsafe)

  • Integrated communication: USS, Modbus, PROFIBUS, PROFINET, AS-Interface and EtherNet/IP

  • Basic PLC functionalities, and specialized functions for conveyor applications

  • Optional repair switch disconnects the drive from main power

Flexibility


Top-10 technical specs

Format

Distributed, gearmotor mounted, wall-mounted

Supply voltage / power range

3AC 380 – 480V ± 10%  :  0.5 – 5 HP (0.37 – 4 kW)

Control methods

V/Hz, vector without encoder

Communication

PROFINET, PROFIBUS DP, EtherNet/IP™, USS/Modbus RTU

Functions

• Quick stop
• Limit switch function
• Free function blocks (PLC function)

• Integrated braking resistor (optional)
• Software braking technique

Motor compatibility

Induction

Degree of protection

Up to IP66

Commissioning / configuration tools

STARTER, Startdrive, SIZER, DT Configurator

Safety technology

Safe Torque Off, according to IEC 61508 SIL2, ISO 13849 PLd,
EN954-1 Cat. 3

Standards compliance

CE, UL, cUL, c-Tick

Need deeper specs or more technical information?


Typical Applications

SINAMICS G110M is suitable for open-loop and closed-loop control of induction motors in a wide range of industrial applications. It is ideally suited for conveyor systems, where individual drives are distributed over a wide area. It is also suitable for standard applications, e.g. to drive pumps, fans and compressors.

SIMOGEAR Integrated Drve & Gear Motor - Conveyor Application

SIMOGEAR Integrated Drve & Gear Motor - Manufacturing & Distribution Logistics

SIMOGEAR Integrated Drve & Gear Motor - Baggage & Cargo Handling

SIMOGEAR Integrated Drve & Gear Motor - Post & Parcel Shipping

Conveyors

Manufacturing & Distribution Logistics

Baggage & Cargo Handling

Post & Parcel Shipping

SIMOGEAR Integrated Drve & Gear Motor - Automotive Application

SIMOGEAR Integrated Drve & Gear Motor - Simple  Pumps, Fans, Compressors

SIMOGEAR Integrated Drve & Gear Motor - General Machinery

Automotive

Decentralized Applications, like:
Simple Pumps, Fans, Compressors

General Machinery


Technology Briefs Featuring SINAMICS G110M Drives

Type
Date

Application

Highlights

SINAMICS G110M Motor Integrated Drives for SIMOGEAR Gear Motors - Find out how you can benefit from increased flexibility, faster integration and a smaller footprint for your material handling systems

Watch Video

2015

Conveyor

• Cost Effectiveness
• Production Efficiency

Considerable savings can be achieved in conveyor technology applications: the new SINAMICS G110M distributed drive with a loop-through power bus performs typical conveying tasks without a higher-level PLC, including placing items onto a cross belt. The G110M series supports USS / Modbus RTU, PROFIBUS, and PROFINET, AS-Interface and Ethernet IP without additional modules

Read PDF

2014

Conveyor

Cost Effectiveness