Where high performance means ultimate drive control

SINAMICS S120

With a wide range of coordinated components and functions in a complete drives package, SINAMICS S120 modular drives are designed for

  • Motion control

  • High-performance drive applications in mechanical and systems engineering

SINAMICS S120 drives include high-performance single drives and coordinated drives (multiple-axis applications) with vector or servo functionalities that allow implementation of customized high performance drive solutions for the ultimate in flexibility and increased productivity. In addition to an innovative system architecture and digital communication options, these drives come in a variety of designs and cooling types, delivering performance from 0.16 to 6,000 HP, and feature efficient engineering and quick commissioning resulting from innovative tools and simple wiring.

New Catalog D21.4

SINAMICS S120 drives and SIMOTICS motors

> Download

SINAMICS S120 Now does Modbus TCP/IP

• Firmware v 4.8

• Control Units: CU310-2PN, CU320-2PN

• Expansion Board: CBE20

> Visit the Communications tab for an overview of all SINAMICS S120 languages

Improved Booksize Motor Modules

Designed and built in the range from 3 to 60 Amps, they are fully compatible with existing booksize drive products and represent real added value for users.

> For more details, download this brochure


 

The flexible drive system for high-performance motion

Functions for Increased Efficiency

SINAMICS S120 Booksize
SINAMICS S120 Booksize

  • Basis functions: Speed and torque control, positioning functions

  • Intelligent starting functions for automatic restart after a power interruption

  • BICO technology with interconnection to drive-related I/Os

  • Graphic configuring with free blocks using DCC to adapt the drive system in a user-friendly fashion to the machine environment

  • Integrated safety functions to cost effectively implement safety concepts

  • Controlled infeed / regenerative feedback to avoid undesirable harmonics fed back into the line supply, regenerative feedback when braking and for an increased degree of ruggedness with respect to line supply fluctuations


A Range of Formats to Meet Virtually Every Need

SINAMICS S120 Blocksize
SINAMICS S120 Blocksize

SINAMICS S120 offers high-performance individual AC/AC drives in the Blocksize and Chassis formats as well as coordinated DC/AC drives for multi-axis applications in Booksize, Compact, Chassis, and Cabinet Modules.  The different SINAMICS S120 versions can be combined as required through the DRIVE-CLiQ interface. For instance, Line Modules in the Chassis format can be combined with Motor Modules in the Booksize format to address multi-axis applications with a high total power rating.

More Details...


Typical Applications

• Assembly systems

CNC / Machine Tools

Converting

Cranes & hoists

Material handling

Metalforming

• Mill trains

Packaging machines

Plastics processing machinery

Printing presses

Test stands

Paper machines

Textile Machines

SINAMICS S120 Chassis

Servo drive system: SIMOTICS S-1FG1 Geared Servo Motors and SINAMICS S120


Talk to Anyone - SINAMICS S120 Breaks Communication Barriers

Siemens brings the established power and flexibility of SINAMICS S120 to your EtherNet/IP network, with direct connectivity to PROFIBUS, PROFINET, EtherNet/IP™ and standard Ethernet.

Visit the Communications tab for this section to learn more.


Mount One Anywhere - The SINAMICS S120M Distributed Version

Conserve cabinet space and cabling with this compact ready-to-connect drive unit consisting of an integrated power unit and synchronous servomotor.


SINAMICS Webserver - Access Your Drive from Anywhere

SINAMICS Webserver

Included at no extra cost with firmware version V4.6, SINAMICS Webserver requires only a standard PC and web browser to securely log in and access the SINAMICS S12J0.  Now you can remotely retrieve diagnostic information, perform maintenance, even upload project files.