Siemens Answers with the SINAMICS S110 Simple Positioning Servo Drive

Positioning Drive - SINAMICS S110

The SINAMICS S110  with its built-in basic positioning system is ideal when you need to position machines axes simply, quickly, and accurately. While the positioning drive relieves the higher-level machine control system of the task, this flexible drive actually offers much more. As an alternative to a basic positioning system, the drive can be assigned set values of speed or position using analog input or a field bus interface, such as PROFIBUS, CAN, PROFINET. Additionally, the positioning drive can control a wide range of built-in safety functions with on-board safety terminals without intricate additional circuits. As a modular single-axis drive with servo functionality, SINAMICS S110 covers a power range from 0.15 HP (1-ph AC 230V) to 125 HP (3-ph AC 480V).

The SINAMICS S110 can be used to position both synchronous servomotors and induction motors.

 

SINAMICS S110 Typical Applications

  • Handling equipment

  • Automatic assembly machines

  • Medical technology, such as examination tables or patient beds

  • Feeders and delivery devices

  • Tracking mechanisms, such as solar panels

  • Tool changers

  • Stacking units

  • Pick-and-place tasks


Success Stories Featuring SINAMICS S110 Drives

Type
Date

Industry

Other Siemens Products

Features

Benefits

Better coiling oiling: Servo-controlled metering pumps in oiling machines enable a more economical, precise, and even oil application, and better process control

Read PDF

2012

Metalforming

SIMATIC S7 Automation 
SIMOTICS S Servo Motors - 1FK7

• Production Efficiency
• Cost Effectiveness

Machine Builder

SINAMICS S110 drives are used for processing glass for the solar panel industry, proving themselves for the simple and reliable positioning of individual axes

Read PDF

2012

Renewable Energy Production

SIMOTICS S Servo Motors - 1FK7

• Manufacturing Precision
• Production Efficiency

Machine Builder

Using market insight coupled with new technology, Sunnen has been able to grow in a downward economy. The company expanded its platform of high production, high precision bore sizing and finishing systems to include maintenance and repair operations and an ability to adopt more advanced and cost-effective motion control

Read PDF

2009
(USA)

Metalforming

SIMOTICS S Servo Motors - 1FK7

• Manufacturing Precision
• Production Efficiency

End User

The leading supplier of bore finishing machines uses Siemens SINAMICS drives package to build a better performing, low-cost line of equipment

Watch Video

2009
(USA)

Metalforming

SIMOTICS S Servo Motors - 1FK7

• Production Efficiency
• Cost Effectiveness

End User