Related
Info
close

Putting drives safety directly into motion

Machine and drives safety are top concerns and one of the fastest growing segments of industrial automation. Siemens has been leading the way with Integrated Safety technology, improving plant safety while significantly increasing productivity. Moving the classic safety functions into the machine control system and drives not only allows for faster action but eliminates the costly and troublesome electromechanical devices prone to failure and difficult to troubleshoot. Advanced safety functions and monitoring have opened the way for new machine designs that function with operators to allow for faster changeover and higher levels of protection from manipulation of safety circuits.

Thanks to Siemens’ integration of safety functions into the control and drive technology, safety is particularly efficient and cost-effective. Safety technology integrated in standard automation entails the advantages of considerably less engineering expenditure and increased availability. Your machine can be operated safely and conveniently under all required operating conditions, e.g. in setup mode when interaction with the machine is required.


Product Features

  • Functions to safely stop drives

  • Functions to safely monitor motion

  • More dependable than conventional electromechanical devices

  • Increased machine safety yields increased productivity

  • Shorter response times due to integration into the drive system

  • Monitored movement for operator interaction

  • Can be managed locally or over a communications network



Safety Standards

  • Category 3 according to EN 954-1

  • Safety Integrity Level (SIL) 2 according to EN 61508

  • Performance Level (PL) d according to EN ISO 13849-1



Integrated Safety Functions

These safety functions are available in all modes. They can be realized for each individual axis and spindle.

Click for diagrams, applications, and benefits of these functions.

Functions to safely stop the drive

Safe Torque Off (STO)

Disables firing pulses in the drive and prevents the drive from restarting unexpectedly

Safe Stop 1 (SS1)

Brakes the drive along a quick stop ramp (OFF3) and automatically activates the STO and SBC functions when the safety timer runs down

Safe Operating Stop (SOS)

In operation with SS2 standstill monitoring ensures the actual position is reliably monitored

Safe Stop 2 (SS2)

In contrast to SS1 the drive control remains operational so the motor can supply full torque to maintain zero speed

Click here to see which drives have these functions integrated

Functions for safe brake management

Safe Brake Control (SBC)

Used to control holding brake

Safe Brake Test (SBT)

Performs a test of the brake function at cyclical intervals.

Click here to see which drives have these functions integrated

Functions to safely monitor drive motion

Safely Limited Speed (SLS)

Maintains that a set speed limit is not breached

Safe Speed Monitor (SSM)

Supplies a safe checkback signal when the drive is under a specified limit

Safe Direction (SDI)

The SDI function ensures that the drive can only rotate in the selected direction

Click here to see which drives have these functions integrated

Functions to safely monitor drive position

Safely-Limited Position (SLP)

monitors the axis to ensure that it remains within the permissible traversing range.

Safe Position (SP)

Transfers the safely determined actual position values in the drive to a safety controller via PROFIsafe communication.

Safe Cam (SCA)

Supplies a safety-related signal as long as the drive operates within a specified position range

Click here to see which drives have these functions integrated


Customer Benefits

  • High safety - Highly effective application-oriented protection for personnel and machine

  • High flexibility - Practice-oriented safety and operating concepts can be realized

  • High cost effectiveness - Reduction of hardware and installation costs with increased diagnostics

  • High availability - Units are ready for operation with no power cycle wait time



Safety Integrated Technology Briefs

Type
Date

Industry Sector

Featured Drives

Other Siemens Products

Emergency stop on the conveyor belt: In case of hazard, the conveyors have to be stopped quickly and an unintentional restart must be prevented. Smart solutions are in demand which don't need much space in the cabinet but ensure the safety of the machine

Watch Video

2014

Conveyor Technology

SINAMICS G120D Vector Distributed Drive
SINAMICS S120 Modular Servo Drives

SIMATIC S7-1500F PLC
SIMATIC ET200SP Distributed IO

Storage and Retrieval System: Safety Blocks. To implement safety concepts in storage and retrieval machines, Siemens offer blocks at no charge that facilitate optimum interaction between the automation and drive technology. They run on a SIMATIC S7-F and are based on the Safety Integrated functions of SINAMICS S120

Watch Video

2014

Material Handling - Storage Retrieval Systems

SINAMICS S120 Modular Drive System

SIMATIC S7-F PLC with Safety

Siemens is expanding its Press Line Simulation software package and is now offering modules for press operators, press manufacturers, and tool designers. This results in shorter development, set-up and tooling times, collision-proof operation, maximum cycle rates, and cost-efficient processes

Read PDF

2014

Metalforming - Press Line Simulation

SINAMICS S120 Modular Drive System

By means of an end-of-line packaging machine, the open system architecture of TIA can be seen in the simple integration of the SICK sensors and a KUKA robot into the overall application. All automation elements were configured with the innovative Engineering Framework TIA Portal, which can yield time savings of up to 30%

Watch Video

2014

Packaging

SINAMICS S120 Modular Drive System

SIMATIC S7-1500 PLC
SIMOTION D

From PLCs to HMI, to drives, to fail-safe communication, with TIA Portal, only one engineering environment is necessary for easily configuring and programming safety systems into production machines

Read PDF

2013

Everyone

All

Variable-speed operation of motors – for example, in pumps, fans, and compressors – has more benefits than just saving energy. In the performance range between 0.5 and 300 HP, SINAMICS G120 modular drives offer many possibilities for optimizing processes, perfecting automation, and performing safety-related tasks

Read PDF

2012

Pump & Fan Applications

SINAMICS G120 Modular Vector Drive

TIA Portal

Solutions for servo presses - flexible, efficient and productive: Integrated from engineering to production, Siemens offers robust servo press drive technology with the compact SIMOTICS T Heavy Duty torque motors, smart press automation with SIMOTION SimoPress Servo as well as safety technology. This enables the flexible adjustment of the movement profile to tools and material

Watch Video

2012

Metalforming - Servo Press

SINAMICS S120 Modular Drive System

SIMOPRESS
SIMOTICS T Torque Motor



Success Stories Featuring Safety Integrated Technology

Type
Date

Industry Sector

Featured Drives

Other Siemens Products

Benefits

Not only is it the world’s largest transportable Ferris Wheel, but it also sets new standards when it comes to safety, efficiency, and comfort. Modern automation and integrated drive systems ensure not only a high level of safety, but also greater energy efficiency during operation

Read PDF

2014

Converting

SINAMICS G120 Modular Vector Drive

SIMATIC Automation

Machine Builder

Safety-related requirements for track moving machines in brown coal surface mining are high because they release enormous forces. Automating machines that were previously operated by handwheel and switch increases their functional safety while making them easier for operators to use

Read PDF

2014

Mining

SINAMICS G120 Modular Vector Drive

End User

At a new cutting and machining center for large-format wooden parts, the company automatically cuts, mills, drills, chamfers, and grinds complex wooden panels and construction elements of up to 44 ft. in length, 11.5 ft. in width, and 10 in. in thickness. The operations rely on state-of-the-art CNC and drive technology with integrated safety

Read PDF

2014

Building Materials

SINAMICS S120 Modular Drive System

SINUMERIK CNC

End User

As part of a retrofit, 10 crank presses were outfitted with fail-safe Siemens controls to establish press safety easily, efficiently, and cost effectively by means of cam control safety software

Read PDF

2014

Metalforming - Safety

SIMATIC S7-300F PLC

Machine Builder

Driven by a need to improve safety, efficiency, and reliability, the Big Apple turns to Siemens' cutting-edge automation technologies to renovate infrastructure and attractions

Read PDF

2013
(USA)

Infrastructure & Logistics

SINAMICS G120 Modular Vector Drive

SIMATIC ET200S Distributed IO
SIMATIC S7-300 PLC

End User

Four film and TV studios were fitted out with Siemens technology to run daylight spotlights, LED background lighting, and electrically traversing telescopes and lighting fixtures. Integrated safety technology also plays a leading role in the project

Read PDF

2013

General Motion Control - Stage Control

SINAMICS G120 Modular Vector Drive

End User

3-drum surface slitter rewinder outfitted with Siemens hardware and software achieves Category 4 safety standard with space savings and more flexibility in design

Read PDF

2013
(USA)

Converting

SINAMICS S120 Modular Drive System

SIMATIC PLC

Machine Builder

A new modular drive system for wire sawing silicon wafers achieves highest possible cut speeds with ever-thinner cutting wires, as well as integrated drives safety

Read PDF

2013

Semiconductor

SINAMICS S120 Modular Drive System

SIMATIC S7-300 PLC
SIMOTICS S Servo Motors - 1FK7

End User

Siemens helps build a crane control system that is extremely lean, safe and user-friendly using servo drive integrated safety functions and PROFINET communication

Read PDF

2012

Cranes & Hoists

SINAMICS S120 Modular Drive System

SIMATIC S7-315F Technology CPU
SIMATIC ET200S Distributed IO

End User

Modular SINAMICS drives with integrated safety functions form the centerpiece of a new cut-to-length line for surface-sensitive thin sheet metals

Read PDF

2012

Metalforming - Safety

SINAMICS S120 Modular Drive System

SIMATIC S7-416F PLC
SIMOTICS S Servo Motors - 1FK7
SIMOTICS M Main/Servo Motors - 1PH8

Machine Builder

During the modernization of the stage control system of this theater in the owners made sure that the automation would meet the most current standards. They placed particular emphasis on a comprehensive safety concept

Read PDF

2012

General Motion Control - Stage Control

SINAMICS S120 Modular Drive System

SIMOTION D
SIMATIC S7-300 PLC

End User

With Siemens Safety Integrated, a manufacturer of roll handling systems is able to meet all safety requirements while providing the highest level of flexibility

Read PDF

2012

Material Handling

SINAMICS S120 Modular Drive System

SIMOTION D
SIMATIC S7-319F PLC
SIMATIC WinCC
SIMATIC ET200S Distributed IO
SIMOTICS S Servo Motors - 1FK7
SIMOTICS M Main/Servo Motors - 1PH8

Machine Builder

Modular SINAMICS drives with integrated safety functions form the centerpiece of a new cut-to-length line for surface-sensitive thin sheet metals

Read PDF

2012

Metalforming - Safety

SINAMICS S120 Modular Drive System

SIMATIC S7-416F PLC
SIMOTICS S Servo Motors - 1FK7
SIMOTICS M Main/Servo Motors - 1PH8

Machine Builder

When it comes to installing and retooling a machine, comfort, productivity, and safety go hand in hand. That is why the machine building industry increasingly requires safety functions that are as flexible as modular machines. The solution: drive-based functions coordinated by small, cost-efficient F-CPUs

Read PDF

2012

Packaging

SINAMICS S120 Modular Drive System

SIMOTION C
ET200 S F-CPU
SIRIUS Safety

Machine Builder

A comprehensive safety concept utilizing the features of SINAMICS and SIMATIC components ensures safe training conditions

Read PDF

2010

General Motion Control - Aviation Training

SINAMICS G120 Modular Vector Drive

SIMATIC S7-300 PLC

End User

Drives with safety function prove themselves in production of canned products

Read PDF

2010

Food & Beverage

SINAMICS G120 Modular Vector Drive

End User

2 Servos: a 320 T servo-press with two torque motors, a motion controller, and safety control

Read PDF

2010

Metalforming - Safety

SINAMICS S120 Modular Drive System

SIMOTION D
SIMOTICS T Torque Motor - 1FW3

Machine Builder



You are changing from the tablet to the classic version. Do you want to proceed?