Operator panels for SINAMICS drives

Basic Operator Panels (BOP)

For general operation for the most common applications, but still packed with easy-to-use features for quick commissioning and display of pertinent information.

Basic drive operator panel - BOP-2

BOP-2 for general performance drives

Both newcomers and drives experts take advantage of intuitive menu navigation and two-line display for start-up of standard drives. The simultaneous representation of parameter and parameter value as well as parameter filtration make the basic start-up of the drive extremely user-friendly, and in most cases you don´t need to see a printed list of parameters

Features

  • Can be mounted in the control cabinet door using a door mounting kit (achievable degree of protection is IP54/ UL Type 12)

  • Standard commissioning using the clone function

  • Direct manual operation of the drive – you can simply toggle between the automatic and manual modes

  • 2-line display for showing up to 2 process values with text

  • Diagnostics with menu prompting with 7-segment display

  • Door mounting available

Available for these SINAMICS drives

driver operator panel SINAMICS V20

driver operator panel SINAMICS G110d

driver operator panel SINAMICS G110m

driver operator panel SINAMICS G120

driver operator panel SINAMICS G120C

driver operator panel SINAMICS G120X

driver operator panel SINAMICS G120E

V20*
Easy-to-use for basic applications

G110D*
Distributed
v/Hz

G120D*
Distributed vector

G110M*
Distributed integrated gear motor drive

G120
Modular
vector

G120C
Compact
vector

G120X
Pump, fan, compressor drive

G120E
Enclosed
vector

* BOP is built-in


drive operator panel - basic remote for SINAMICS V20

SINAMICS V20 Remote Basic Operating Panel

For convenient operation, such as for a door connection

  • No special cable needed – uses standard RJ45

  • Requires BOP interface – fits all frame sizes – includes SD/MMC slot used for parameter loading, storing or cloning

  • Convenient and intuitive navigation with wheel control

  • Simple installation on the cabinet door


basic drive operator panel - BOP20

BOP-20 for higher-HP / high performance drives

Snaps onto the CU320-2 Control Unit

Features

  • Parameter setting

  • Diagnostic information, such as alarm and fault messages

  • Backlit two-line display area and 6 keys

  • Integrated plug connector on the back provides power and communications

Available for these SINAMICS drives

driver operator panel SINAMICS G130

driver operator panel SINAMICS G150

driver operator panel SINAMICS S110

driver operator panel SINAMICS S120

driver operator panel SINAMICS S120CM

driver operator panel SINAMICS S150

drive operator panel - SINAMICS DCM

G130*
Higher-HP components for enclosures

G150*
Higher-HP enclosed

S110
Servo positioning

S120*
Modular
servo / hi-performance

S120CM*
hi-performance cabinet modules

S150*
Hi-performance regen drives

DCM*
DC drives, control modules, base drives

* When using the CU320-2 control unit


Intelligent Operator Panel (IOP-2)

For operating general performance drives on a higher level

With its color display, new functions and an even more functional design – Siemens has made it easier and faster for you to commission SINAMICS G drives with the IOP-2. And it is now even simpler to adapt the settings in operation. The new low-profile operator panel design and the integrated membrane keypad with a central control field are some of the features that really stand out.

Features

  • May be mounted in the control cabinet door using a door mounting kit (achievable degree of protection is IP54 / UL Type 12

  • Simple commissioning of standard applications using application-specific wizards – you don’t need to know the parameter structure

  • Intuitive navigation via handwheel and menu system

  • Standard commissioning using the clone function

  • Direct manual operation of the drive – you can simply toggle between the automatic and manual modes

  • Graphic display to show status values such as pressure or flow in bar-type diagrams

  • Diagnostics using plain text display, may be used locally onsite without documentation

Advantages over IOP-1

  • Intuitive user interface – membrane keypad with a central sensor control field

  • High-contrast color display with various display options

  • Open for future expanded functionality (e.g. device functions, wizards, languages)

  • Can be simply upgraded to a new function release via the USB port

  • Cloning function for fast series commissioning

Operator control and visualization

  • Simple, individualized local drive operation (start/stop, setpoint input, direction of rotation change)

  • Application-specific scenarios can be easily implemented, e.g. operating concepts with additional external operating devices

IOP-1 and IOP-2 are available for these SINAMICS GP drives

drive operator panel - SINAMICS G110D

drive operator panel - SINAMICS G110M

drive operator panel - SINAMICS G120

drive operator panel - SINAMICS G120X

drive operator panel - SINAMICS G120C

drive operator panel - SINAMICS G120E

G110D*
Distributed
v/Hz

G120D*
Distributed vector

G110M*
Distributed integrated gear motor drive

G120
Modular
vector

G120X
Pump, fan, compressor drive

G120C
Compact
vector

G120E
Enclosed
vector

* Operate with handheld version



Advanced Operator Panel (AOP30)

advanced drive operator panel - AOP30

The AOP30 features comfortable, easy operation for all general performance applications. Firmware and language update is realized in the drive without external tools.

Features

  • User-friendly

  • Using menu-prompted drive commissioning

  • Plain text display and bar-type graphics to monitor/visualize process quantities

  • Fast diagnostics

  • LEDs to display the operating states

  • Detailed description of causes and counter-measures for faults and alarms

  • Multi-lingual

  • The drive is controlled from the AOP using LOCAL-REMOTE function

  • Commissioning tool or parameterized command source (bus or terminal)

Available for these SINAMICS drives

driver operator panel SINAMICS G130

driver operator panel SINAMICS G150

driver operator panel SINAMICS S110

driver operator panel SINAMICS S120

driver operator panel SINAMICS S120CM

driver operator panel SINAMICS S150

drives operator panel - SINAMICS DCM

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

S110*
Servo positioning

S120*
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives

DCM*
DC drives, control modules, base drives

* Comes with BOP20 standard (information above) - AOP30 must be ordered separately.


Smart Access - wireless web server-based operator control

It's Very Smart!

Plug the Smart Access Module onto the front of the drive, and it becomes a secure Wi-fi hotspot, transforming your mobile device or laptop into a virtual drive operator panel. Set up the module in just a few steps, then you’ll instantly have a powerful tool on your PC or handheld devices, packed with functions for wireless-based commissioning, diagnostics and service.

As a result of the web server function, there’s no need to download or install additional software – a standard web browser is all you need. The intuitive user interface of the SINAMICS G120 Smart Access Module has a simple structure that virtually anyone can use.


Highlights

  • Easy and convenient access to the drive even in difficult-to-access locations

  • User-friendly and intuitive web interface and commissioning wizard

  • Full flexibility in working with iOS and Android devices and commonly used HTML5 capable web browsers such as Chrome, Internet Explorer (IE) and Safari

  • All parameters and settings at a glance

  • Built-in multi-colored LEDs provide users with simple communication status

  • Many security features included to limit / restrict

  • Motor testing - you can set and modify motor speed

  • Drive data can be easily archived and distributed

Available for these SINAMICS drives

V20*
Easy-to-use for
basic applications

G120
Modular
vector

G120C
Compact
vector

G120X
Pump, fan, compressor drive