DC link components for SINAMICS drives
Braking resistors
Dissipate excess energy in the DC link.
Available for these SINAMICS drives |
---|
| | | | | | |
G110D Distributed v/Hz G120D Distributed vector | G110M Distributed integrated gear motor drive | G120C Compact vector | G120E Enclosed
vector
| G130 Higher-HP components for enclosures | G150 Higher-HP enclosed | S110 Servo positioning |
Braking modules
Bring drives to a controlled standstill in the event of a power failure (e.g. emergency retraction or EMERGENCY STOP Category 1), or to limit the DC link voltage during a short period of generator operation.
Available for these SINAMICS general performance drives |
---|
| | | | |
V20 Easy-to-use for basic applications | G120 Modular vector | G120E Enclosed
vector
| G130 Higher-HP components for enclosures | G150 Higher-HP enclosed |
Available for these SINAMICS high performance -drives |
---|
| | |
S120 Modular servo / hi-performance | S120CM hi-performance cabinet modules | S150 Hi-performance regen drives |