System components for SINAMICS drives

Get all the right ingredients

As with any recipe, the final result is only as good as the quality of the individual ingredients. Siemens has established very high standards for the peripheral components to complement SINAMICS, the most advanced family of drives in the industry.

From operator panels to memory cards, you can be certain that you're getting the best and most flexible selection to address your unique application requirements.

Supplementary system components for SINAMICS drives

Brake relays

Drives supplementary components - brake relays

Standard brake relay
The Brake Relay allows the Power Module to be connected to an electromechanical motor brake, thereby allowing the motor brake to be driven directly by the Control Unit.

Available for these SINAMICS drives

Drives supplementary components - brake relays

Drives supplementary components - brake relays

Drives supplementary components - brake relays

V20
Easy-to-use
for basic applications

G120
Modular
vector

G120E
Enclosed
vector

Safe brake relay/adapter
The brake is controlled in accordance with IEC 61508 SIL 2 and EN ISO 13849-1 PL d and Category 3

Available for these SINAMICS general performance drives

Drives supplementary components - brake relays

Drives supplementary components - brake relays

Drives supplementary components - brake relays

Drives supplementary components - brake relays

Drives supplementary components - brake relays

Drives supplementary components - brake relays

Drives supplementary components - brake relays

Drives supplementary components - brake relays

G120
Modular
vector

G120E
Enclosed
vector

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

S110
Servo positioning

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives


Chemical industry module

Drives supplementary components - Chemical industry module

Meets special demands and requirements of chemical industry applications


Communication boards

Drives supplementary components - Communication boards

When plugged into the option slot, these boards expand the communications capability of any drive that uses CU320-2 control units

Available for these SINAMICS drives

Drives supplementary components - Communication boards

Drives supplementary components - Communication boards

Drives supplementary components - Communication boards

Drives supplementary components - Communication boards

Drives supplementary components - Communication boards

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives


DIN rail mounting kit

Drives supplementary components - DIN mounting kit

Available for these SINAMICS general performance drives

Drives supplementary components - DIN mounting kit

Drives supplementary components - DIN mounting kit

Drives supplementary components - DIN mounting kit

V20
Easy-to-use for basic applications

G120
Modular
vector

G120C
Compact
vector


Disconnect / repair switch

Drives supplementary components - Disconnect / repair switch

Drive can be quickly separated from line power supply for repair or maintenance.

Available for these SINAMICS general performance drives

Drives supplementary components - Disconnect / repair switch

Drives supplementary components - Disconnect / repair switch

Drives supplementary components - Disconnect / repair switch

G110D
Distributed
v/Hz

G110M
Distributed integrated gear motor drive

G120D
Distributed vector


Encoder system connections

Drives supplementary components - Encoder system connections

Sensor interfaces required to evaluate encoder signals of motors – modules available for motors with or without a DRIVE-CLiQ interface.

Available for these SINAMICS drives

Drives supplementary components - Encoder system connections

Drives supplementary components - Encoder system connections

Drives supplementary components - Encoder system connections

Drives supplementary components - Encoder system connections

Drives supplementary components - Encoder system connections

Drives supplementary components - Encoder system connections

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

S110
Servo positioning

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives


Memory cards

Drives supplementary components - memory cards

A drive’s parameter settings can be stored on the memory card, stored for safe keeping, used for cloning, or writing from the card back to the drive when needed. This provides quicker recommissioning and higher availability during device switching. The memory card is not required for operation and does not have to remain inserted.

Features

  • Up to 100 parameter sets can be stored

  • Memory card also with firmware available. This allows an automatic firmware update/downgrade during the power up

  • The memory card supports standard commissioning without the use of an operator panel such as the IOP, BOP-2 or the STARTER commissioning tools and SINAMICS Startdrive

  • Licenses can be optionally ordered for CU250S-2 Control Units in order to implement safety technology and positioning capability via the memory card

Available for these SINAMICS general performance drives

Drives supplementary components - memory cards

Drives supplementary components - memory cards

Drives supplementary components - memory cards

Drives supplementary components - memory cards

Drives supplementary components - memory cards

Drives supplementary components - memory cards

Drives supplementary components - memory cards

Drives supplementary components - memory cards

V20*
Easy-to-use for basic applications

G110D
Distributed
v/Hz

G120D
Distributed vector

G120
Modular
vector

G120C
Compact
vector

G120X
Pump, fan, compressor drive

G120E
Enclosed
vector

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

* Requires card reader or parameter loader

Available for these SINAMICS high performance drives (CU320-2 control unit)

Drives supplementary components - memory cards

Drives supplementary components - memory cards

Drives supplementary components - memory cards

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives


MOTION-CONNECT DRIVE CLiQ signal cables

Drives supplementary components - motion-connect cables

Signal cables are required for the DRIVE-CLiQ connection between different components.

Available for these SINAMICS high performance drives

Drives supplementary components - motion-connect cables

Drives supplementary components - motion-connect cables

Drives supplementary components - motion-connect cables

Drives supplementary components - motion-connect cables

S110
Servo positioning

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives


PC connection kit

Drives supplementary components - pc connection kit

For controlling, commissioning and monitoring the drive directly from a PC if the STARTER or SINAMICS Startdrive tool has been installed on the PC.

Available for these SINAMICS general performance drives

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

V20
Easy-to-use for basic applications

G110D
Distributed
v/Hz

G120D
Distributed vector

G110M
Distributed integrated gear motor drive

G120
Modular
vector

G120C
Compact
vector

G120E
Enclosed
vector

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

Available for these SINAMICS high performance drives

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

Drives supplementary components - pc connection kit

S110
Servo positioning

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives

DCM
DC drives, control modules, base drives


Power supply - 24 V DC

Drives supplementary components - 24 VDC

Enables the internal electronics to be supplied with 24 V DC directly from the DC link.


Push-through mounting frame for PM240-2 power modules

Drives supplementary components - push-through

Allows for a smaller cabinet, with minimal internal heat rise, and the ability to operate the drive at full load all the time

  • External heat sink allows for simple and smaller NEMA 12 and NEMA3R enclosure designs

  • Simple to install as gaskets are provided for both internal and external panel surfaces insuring a very tight IP55 seal

Available for these SINAMICS general performance drives

Drives supplementary components - push-through

Drives supplementary components - push-through

G120
Modular
vector

G120C
Compact
vector


Shield connection kit

Drives supplementary components - Shield connection kit

Makes it easier to connect the shields of supply and control cables and provides mechanical strain relief.

Available for these SINAMICS general performance drives

Drives supplementary components - Shield connection kit

Drives supplementary components - Shield connection kit

Drives supplementary components - Shield connection kit

Drives supplementary components - Shield connection kit

Drives supplementary components - Shield connection kit

Drives supplementary components - Shield connection kit

Drives supplementary components - Shield connection kit

V20
Easy-to-use for basic applications

G120
Modular
vector

G120C
Compact
vector

G120D
Distributed vector

G120X
Pump, fan, compressor drive

G120E
Enclosed
vector

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

Available for these SINAMICS high performance drives

Drives supplementary components - Shield connection kit

Drives supplementary components - Shield connection kit

Drives supplementary components - Shield connection kit

Drives supplementary components - Shield connection kit

S110
Servo positioning

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives


Speed sensing module

Drives supplementary components - Speed sensing module

Cabinet-mounted module for speed encoder feedback.

Available for these SINAMICS drives

Drives supplementary components - Terminal  modules RTD monitoring

Drives supplementary components - Terminal  modules RTD monitoring

Drives supplementary components - Terminal  modules RTD monitoring

Drives supplementary components - Terminal  modules RTD monitoring

Drives supplementary components - Terminal  modules RTD monitoring

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives


Terminal boards / modules

Drives supplementary components - Terminal boards & modules

Supports the addition of digital inputs/outputs and analog inputs/outputs to a control unit, either as a board plugged into the CU230-2 or as a separate module.

Available for these SINAMICS drives

Drives supplementary components - Terminal boards & modules

Drives supplementary components - Terminal boards & modules

Drives supplementary components - Terminal boards & modules

Drives supplementary components - Terminal boards & modules

Drives supplementary components - Terminal boards & modules

Drives supplementary components - Terminal boards & modules

Drives supplementary components - Terminal boards & modules

G120
Modular
vector

G120E
Enclosed
vector

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives


Terminal module for RTD monitoring

Drives supplementary components - Terminal  modules RTD monitoring

Suitable for monitoring temperature sensors, PTC thermistor or a temperature switch contact (NC)

Available for these SINAMICS drives

Drives supplementary components - Terminal  modules RTD monitoring

Drives supplementary components - Terminal  modules RTD monitoring

Drives supplementary components - Terminal  modules RTD monitoring

Drives supplementary components - Terminal  modules RTD monitoring

Drives supplementary components - Terminal  modules RTD monitoring

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives


Voltage sensing module

Drives supplementary components - Voltage sensing module

The VSM10 Voltage Sensing Module enables the line or motor voltage characteristic to be measured precisely. The phase differential voltage can be measured, either grounded (in the delivery state with jumper plugged in) or isolated.

Available for these SINAMICS drives

Drives supplementary components - Voltage sensing module

Drives supplementary components - Voltage sensing module

Drives supplementary components - Voltage sensing module

Drives supplementary components - Voltage sensing module

Drives supplementary components - Voltage sensing module

G130
Higher-HP components for enclosures

G150
Higher-HP enclosed

S120
Modular
servo / hi-performance

S120CM
hi-performance cabinet modules

S150
Hi-performance regen drives


Wall-mount kits

 

NEMA 1 enclosure for vector drive

UL Type 1 / NEMA 1 wall mount enclosures

These affordable, easy-to-install wall mount kits allow simple, direct mounting of SINAMICS G120C compact and SINAMICS G120 modular drives using the PM240-2 power module. Available in power ranges from ½ to 200 HP (0.4 - 150 kW), and for voltages from 230V to 690V, these enclosures conform fully to NEMA 1 and UL Type 1 specifications. The streamlined, compact design is consistent for all 7 frame sizes, from AA through F, and provides for simple interior mounting. Each kit provides best-in-class space savings and direct access to drive-mounted operator panels for simple commissioning, monitoring and troubleshooting.

Highlights

Conforms to UL Type 1 /NEMA 1 standards for interior installations
Designed in accordance with the latest applicable UL 61800-5-1 standards for AC drives

Why is it important that these are designed to meet UL 61800-5-1 standards?

> Read this whitepaper to learn why

Accommodates all SINAMICS G120 / G120C / PM240-2 / PM240P-2 power modules, control units and operator panels

Standardized design
for optimum space utilization and for efficient side-by-side mounting with minimal clearances

Multiple conduit knockout holes
for separate power, motor, I/O and network cabling

Built-to-last construction
featuring galvanized steel 3-sided covers, mounting brackets and a rugged plastic window for BOP / IOP access


SINAMICS G110M distributed drive for gearmotors - wall-mount kit

Instead of mounting the drive directly to the gearmotor, the SINAMICS G110M features an optional wall mount kit for mounting the drive close to a separate motor


Wall-Mount Kits

Wall-mounted distributed

 UL Type 1 / NEMA 1 enclosure available for these SINAMICS drives

Drives supplementary components - Wall-mount kits

Drives supplementary components - Wall-mount kits

Drives supplementary components - Wall-mount kits

G110M
Distributed integrated
gear motor drive

G120
Modular
vector

G120C
Compact
vector