Siemens Answers with a List of SINAMICS Drives with EtherNet/IP™ Connectivity

General Performance Drives with EtherNet/IP™ Connectivity

Drive

Ratings

Installation Format

Control Unit for EtherNet/IP

SINAMICS G110M
Innovative on-motor or wall-mount, designed to be used as a drive integrated in SIMOGEAR geared motors and SIMOTICS GP motors.

Drive-Ethernet IP SINAMICS G110M

0.5 – 5HP (0.37 – 4kW)

3AC 380 - 480V

Distributed / On-Motor / Wall-Mount

CU240M PN

SINAMICS G120
Flexible modular vector drive offers high levels of performance, integrated safety, and energy savings

Drive-Ethernet IP SINAMICS G120

0.5 - 400 HP (0.37 - 250 kW)

1/3 AC 200 - 240V
3AC 380 - 480V
3AC 500 - 600V

Component

CU230P-2 PN
CU240B-2 PN
CU240E-2 PN
CU250S-2 PN

SINAMICS G120C
Extremely compact, economic, space-saving and easy-to-operate vector AC drive

Drive-Ethernet IP SINAMICS G120C

0.75 - 25 HP (0.55 - 18.5 kW)

3AC 380 - 480V

Component

6SL3210-1KExx-xxF1

SINAMICS G120D
Closed loop vector distributed drive for on-machine mounting

Drive Ethernet IP SINAMICS G120D

1 - 10 HP (0.75 - 7.5 kW)

3AC 380 - 480V

Distributed / On-Machine

CU240D-2 PN

SINAMICS G120E
Air-cooled, variable speed cabinet drive based on SINAMICS G120 components

Drive Ethernet IP SINAMICS G120E

1 - 200 HP (0.75 - 132 kW)

3AC 380 - 480V
3AC 460 - 480V

Cabinet

CU230P-2 PN
CU240B-2 PN
CU240E-2 PN
CU250S-2 PN

SINAMICS G130
Standard high-powered drive for integration into enclosures

Drive Ethernet IP SINAMICS G130

75 - 800 HP (56 - 800 kW)

3AC 380 - 480V
3AC 500 - 600V
3AC 660 - 690V

Component

CU320-2 or CBE20*

SINAMICS G150
Enclosed, air or water cooled variable speed drive

Drive Ethernet IP SINAMICS G150

150 - 800 HP (110 - 560 kW)

3AC 380 - 480V
3AC 500 - 600V

Cabinet

CU320-2 or CBE20*

* Communication Board Ethernet (CBE20) features selectable Industrial Ethernet stacks.   More information...

High Performance / Servo Drives with EtherNet/IP™ Connectivity

Drive

Ratings

Installation

Control Unit for EtherNet/IP

SINAMICS S120
Modular, flexible high-performance drive system for vector, servo, v/hz, single- or multi-axis applications

Drive Ethernet IP SINAMICS S120

0.16 - 6,000 HP (0.5 - 1,600 kW)

1AC 200 - 240V
3AC 380 - 480V
3AC 500 - 690V

Component – Booksize, Blocksize, Chassis

CU320-2 or CBE20*

SINAMICS S120M
Decentralized servo package utilizing hybrid cable technology

SINAMICS S120M EtherNet_IP drive

0.3 - 2 HP (0.25 - 1.55 kW)

3AC 380 - 480V
3AC - 500 - 690V

Distributed / On-Machine

CU320-2 or CBE20*

SINAMICS S120CM Cabinet Modules
Combine standard enclosed drive modules to configure complex multi-motor common DC bus drive line-ups or highest HP multiparallel drives

Drive-Ethernet IP SINAMICS S120 CM

2 - 6,000 HP (1.5 - 4,500 kW)

3AC 380 - 480V
3AC 500 - 690V

Cabinet

CU320-2 or CBE20*

SINAMICS S150
Enclosed air-cooled AC/AC variable speed drive ideal for high performance applications that require power regeneration

Drive Ethernet IP SINAMICS S150

100 - 1,250 HP (75 - 800 kW)

3AC 380 - 480V
3AC 500 - 690V

Cabinet

CU320-2 or CBE20*

* Communication Board Ethernet (CBE20) features selectable Industrial Ethernet stacks.   More information...

DC Drives with EtherNet/IP™ Connectivity

Drive

Ratings

Installation

Control Unit for EtherNet/IP

SINAMICS DC Master 6RA80
DC drives combining open and closed-loop control and power section in one device

Drive Ethernet IP SINAMICS DC Drives

5 – 24,000 HP (6.3 - 18,000 kW)

Converter
(Chassis)
Base Drives (components)
Cabinet
Control Module

Advanced CUD + CBE20*

* Communication Board Ethernet (CBE20) features selectable Industrial Ethernet stacks.   More information...

Getting Started Connecting SINAMICS to EtherNet/IP™

drives-eithernet_ip-getting started

Pages with links and details for connecting specific SINAMICS drives to your EtherNet/IP system.

Is your drive not listed?
Contact us and we'll put you in touch with the right person to help you get going.