Discontinued Recorders

Reference Table

Series or Model

Description

Replacement

Disc. Date

Notice

Models 5310,5320,5330

6x6 Short Case Recorder

SIREC D Series

8/31/98

N/A

Model 5311, 5321

M/P Miniature Panel Recording Control Station

Series 353  and SIREC Series

8/31/98

N/A

Models 5318,5328,5338

6x6 Long Case Recorder

SIREC D200

8/31/98

N/A

Models 5319M, 5329M, 5339M

3x6 Long Case Recorder

SIREC D200

8/31/98

N/A

Series 561M, 569M

PI & PID Controllers

Series 353  and 15738-123

8/31/98

N/A

Series 20000

6x6 Recorder

SIREC D200

N/A

N/A

Model 360

3 x 6-5/8" Strip Chart Recorder

SIREC D200

2/1/96

N/A

Model 361

3 x 6-5/8" Strip Chart Recorder

SIREC D200

2/1/96

N/A

Model 362

Std. DIN Strip Chart Recorder

SIREC D200

7/10/98

N/A

Model 363

Multi-point Digital Recorder

SIREC Series

7/10/98

N/A

Model 36V

Video Graphic Recorder

SIREC Series

11/15/02

Model 36V

Model 36P  and Model 36M

100 mm Strip Chart Recorder

SIREC D200

11/15/02

Model 36 P and 36M

Model 36C

100 mm Multipoint Circular Chart Recorder

N/A

11/15/02

Model 36C

SIREC DS

Display Recorder

SIREC D200

1/1/07

N/A

SIREC DM

Display Recorder

SIREC D300

1/1/07

N/A

SIREC DH

Display Recorder

SIREC D400

1/1/07

N/A