353R I/O Modules

Siemens branded I/O Modules used with the 353R product are no longer available.  Generic modules may be sourced through GE referencing their 8000- series part numbers

I/O Modules

Product Description

Siemens Part No.

GE Part No.

8-channel DI, 24 Vdc sinking isolated [8109-DI-DC]

iO-8DI24DSI

8109-DI-DC

8-channel DI, 24 Vdc module powered non-isolated [8110-DI-DC]

iO-8DI24DMN

8110-DI-DC

16-channel DI, 24 Vdc sinking isolated [8121DI-DC]

iO-16DI24DSI

8121DI-DC

16-channel DI, 24 Vdc module powered non-isolated [8122DI-DC]

iO16DI24DMN

8122DI-DC

8-channel DI, 115Vac sinking isolated [8111-DI-AC]

iO-8DI115ASI

8111-DI-AC

8-channel DI, 115Vac module powered non-isolated [8112-DI-AC]

iO-8DI115AMN

8112-DI-AC

8-channel DI, 230Vac sinking isolated [8113-DI-AC]

iO-8DI230ASI

8113-DI-AC

8-channel DI, 230Vac module powered non-isolated [8114-DI-AC]

iO-8DI230AMN

8114-DI-AC

8-channel DO, 2-60Vdc external power isolated [8117-DO-DC]

iO-8DO60DEI

8117-DO-DC

8-channel DO, 2-60Vdc module powered non-isolated [8115-DO-DC]

iO-8DO60DMN

8115-DO-DC

8-channel DO, 20-250Vac external powered isolated [8118-DO-AC]

iO-8DO250AEI

8118-DO-AC

8-channel DO, 20-250Vac module powered non-isolated [8116-DO-AC]

iO-8DO250AMN

8116-DO-AC

8-channel AI, 4-20mA, 2-wire xmtr HART [8101-HI-TX]

iO-8AI-2H

8101-HI-TX

8-channel AI, 4-20mA, 2-wire xmtr [8103-AI-TX]

iO-8AI-2

8103-AI-TX

8-channel AI, 1-5Vdc [8119-VI-05]

iO-8AI-V

8119-VI-05

8-channel AO, 4-20mA [8104-AO-IP]

iO-8AO

8104-AO-IP

8-channel AO, 4-20mA, HART [8102-HO-IP]

iO-8AO-H

8102-HO-IP

4-channel T/C,mV input [8105-TI-TC]

iO-4TC

8105-TI-TC

4-channel RTD input [8106-TI-RT]

iO-4RT

8106-TI-RT

Field Terminals

Product Description

Siemens Part No.

GE Part No.

Thermocouple [8605-FT-TC]

iO-STC-FT

8605-FT-TC

RTD [8606-FT-RT]

iO-SRT-FT

8606-FT-RT

Standard, unfused (Div 2) 8-channel [8602-FT-ST]

iO-SST8-FT

8602-FT-ST

Standard, fused (Div 2) 8-channel [8604-FT-FU]

iO-FST8-FT

8604-FT-FU

Standard, nonincendive (Div 2) 8-channel [8601-FT-NI]

iO-SNI8-FT

8601-FT-NI

Fused, non-incendive (Div 2) 8-channel [8603-FT-FU]

iO-FNI8-FT

8603-FT-FU

Standard, non-arcing (Div 2) 8-channel [8610-FT-NA]

iO-SNA8-FT

8610-FT-NA

Fused, non-arcing (Div 2) 8-channel [8611-FT-FU]

iO-FNA8-FT

8611-FT-FU

Standard, non-incindive (Div 2) 16-channel [8617-FT-NI]

iO-SNI16-FT

8617-FT-NI

Standard, 4-wire (Div 2) 8-channel [8615-FT-4W]

iO-S4W8-FT

8615-FT-4W

Module Carriers

Product Description

Siemens Part No.

GE Part No.

8-module I/O carrier (8707-CA-08)

iO-8MC

8707-CA-08

4-module I/O carrier (8710-CA-04)

iO-4MC

8710-CA-04

Interconnects

Product Description

Siemens Part No.

GE Part No.

Carrier extender, right hand (8020-CE-RH)

iO-RCE

8020-CE-RH

Carrier extender, left hand (8021-CE-LH)

iO-LCE

8021-CE-LH

Interconnect Cables

Product Description

Siemens Part No.

GE Part No.

Carrier extension cable, 0.85 m (33.46 in) [8002-CC-85]

iO-CEC085

8002-CC-85

Carrier extension cable, 1.20m (47.24 in) [8003-CC-12]

iO-CEC120

8003-CC-12

Accessories

Product Description

Siemens Part No.

GE Part No.

Module blanking kit (pack of 1) [8420-BK-MO]

iO-MBK

8420-BK-MO

Tag strip kit (pack of 10) [8430-TS-MO]

iO-TSK

8430-TS-MO

Replacement fuses kit, 2A, (pack of 10) [8401-FU-2A]

iO-RFK

8401-FU-2A