JT400 Multivariable Gas Transmitter (MVG) for Natural Gas Production and Transportation Industry

Siemens and Newgate Instruments deliver a step-change improvement to gasfield measurement

Multivariable transmitter

The JT400 multivariable transmitter is different from other process transmitters - it was designed specifically for measuring gas flow. The design focuses on performance accuracy and low-power operation while making API required once-per-second measurements.

Download Article:


Product Description

Siemens has partnered with Newgate Instruments LLC, a wholly owned subsidiary of Joining Industries, based in East Granby, CT, bringing you the latest in multivariable gas pressure transmitters.

The ultra-low power performance combined with industry leading accuracy delivers a product custom tailored for the upstream and midstream gas production industry. The JT400 MVG offers drop in compatibility via BSAP, Enron Modbus and ROC compatible protocols. Device comes standard with Class I Division I, Group C, D, Explosion-proof UL/CUL as well as intuitive menu operation with live trending in real time.


Specifications

MVP DP/GP Pressure Range

Order No: A6X30134880

300 in H20/2000 PSI Static

Order No: A6X30145064

300 in H20/1000 PSI Static

Diaphragm Material

316SS

Fill Medium

DC200 Silicone Oil

Local Indication

6.5" LCD Display selectable engineering units

Flange

316SS Vertical Orientation

User Interface

USB, RS-232, RS-485

Hazardous Area Approvals

Class 1, Div 1 UL/CUL


Benefits

  • Ultra low Power Consumption reserves power at well site for other mission-critical equipment

  • High sensitivity and durability ensure accurate and reliable custody transfer

  • Ability to withstand overpressure reduces the need for recalibration and reduces the cost of field service

  • Easy installation reduces commissioning time