SITRANS FUT1010 (Liquid/Oil)

Description

The SITRANS FUT1010 liquid flowmeter is the perfect match for the hydrocarbon industry. Featuring the WideBeam ultrasonic transit time technology, it achieves highly accurate flow measurement.

With the TransLoc™ mounting system, the transducers are permanently mounted on the outside of the sensor, preventing contact with the medium.   The result is  custody transfer accuracy,  no cavities or clogging by high paraffin liquids found in many hydrocarbon installations, and measurement of viscosities up to 2800 cSt.

The SITRANS FUT1010 is available in dual, three and four channel configurations. There are two enclosures to choose from: wall mount and wall mount explosionproof. Application examples include custody transfer, pipeline balancing and refinery blending.

The SITRANS FUT1010 is also available for measurement of gas..


Detail

Specifications

Measuring range

±12 m/s (±40 ft/s) bidirectional

Nominal sizes

DN 100 to DN 600 (4" to 24")

Calibrated Accuracy

±0.15% at ≥0.3 m/s (1 ft/s)

Repeatability

±0.05 to 0.1% at ≥0.3 m/s (1ft/s)

Inputs

4 analog

Outputs

4 digital, 4 isolated, 2 programmable

Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

Medium temperature

-28 to 93 °C (-20 to 200 °F)

Enclosure ratings

Wall mount: IP65 (NEMA 4X)  
Wall mount explosionproof: IP66 (NEMA 7)

Flange ratings

ANSI 150, 300, 600

Approvals

ATEX (PED), FM, CSA, INMETRO, CRN


Benefits

  • Meets performance requirements of OIML R117, MID and API

  • Allows continuous operation despite water or gas contamination

  • Permits application and operation diagnostics

  • Accommodates easy scraper and pig detection