SITRANS FUS1010 (Standard)

Description

SITRANS FUS1010, the most versatile clamp-on ultrasonic flow meter available, can operate in either WideBeam transit time or Doppler mode.  There is no need to change the meter when operating conditions change. This makes it suitable for virtually any liquid, even those with high aeration or suspended solids.

The SITRANS FUS1010 is available in single, dual and optional four channel/path configurations. There are three enclosures to choose from: wall mount, wall mount explosionproof and compact explosionproof.

Application examples include raw and potable water, effluent, condensers, chillers, nuclear, process control and batching.

Pair the SITRANS FUS1010 with the SITRANS F US Thickness Gauge to ensure precise flow measurement.


Detail

Specifications

Measuring range

±12 m/s (±40 ft/s) bidirectional

Nominal sizes

DN 6 to DN 9140 (0.25" to 360")

Accuracy

±0.5 to 1.0%  at ≥0.3 m/s (1ft/s)

Repeatability

±0.15% at ≥0.3 m/s (1ft/s)

Inputs

4 analog, 2 temperature

Outputs

4 analog, 4 status, 2 frequency

Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

Ambient temperature

-18 to 60 °C (0 to 140 °F)

Medium temperature

-40 to 230 °C (-40 to 450 °F)

Enclosure ratings

Wall mount: IP65 (NEMA 4X)
Wall mount explosion proof: IP66 (NEMA 7)

Approvals

INMETRO, CSA, FM, CE, ATEX, C-TICK


Benefits

  • Accommodates shifting measurement conditions necessitated by presence of high aeration or suspended solids (dual mode)

  • Ensures higher accuracy by allowing two sets of sensors to be set up on one pipe and averaged (dual path)

  • Reduces capital cost with four channel version that allows simultaneous measurement of four independent pipes

  • Measures a wide variety of liquid applications