SITRANS FUH1010 (Precision Volume Oil)

Description

The SITRANS FUH1010 precision volume clamp-on non-intrusive ultrasonic flowmeter is ideal for numerous hydrocarbon applications carrying crude oil, refined petroleum or liquefied gas. It offers automatic “Reynolds Number” compensation for changes in liquid viscosity and temperature, making it a perfect match for measuring liquids with a wide viscosity range. In addition, automatic gross volume compensation is also provided.

The meter comes in single, dual and optional four path configurations. The multichannel version provides higher accuracy, especially in applications with limited straight run or a poor flow profile. There are three enclosures to choose from: wall mount, wall mount explosionproof and compact explosion-proof.

Application examples include precision volume measurement in leak detection systems, scraper and pig detection, and chemical processing.

Pair the SITRANS FUH1010 with the SITRANS F US Thickness Gauge to ensure precise flow measurement.


Detail

Specifications

Measuring range

±12 m/s (±40 ft/s) bidirectional

Pipe range

DN 6 to DN 9140 (0.25" to 360")

Accuracy

±0.5 to 1.0% at <0.3 m/s (1ft/s)
Calibratable  ±0.15 to 0.3%

Repeatability

±0.05 to 0.1% at <0.3 m/s (1ft/s)

Inputs

4 digital, 4 analog, 2 temperature

Outputs

4 analog, 4 frequency, 2 status

Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

Ambient temperature

-18 to 60 °C (0 to 140 °F)

Medium temperature

-40 to 230 °C (-40 to 450 °F)

Enclosure ratings

Wall mount: IP65 (NEMA 4X)
Wall mount explosionproof: IP66 (NEMA 7)
Compact explosionproof: IP65 (NEMA7)

Approvals

INMETRO, CSA, FM, CE, ATEX, C-TICK


Benefits

  • Ensures precise measurement by dynamically compensating for changes in viscosity

  • Allows measurement of liquids over a wide viscosity range

  • WideBeam ultrasonic flow measurement technology accommodates pipelines transporting multiple liquid products