SITRANS FUH1010 (Interface Detection)

Description

The SITRANS FUH1010 ultrasonic clamp-on non-intrusive interface detector is ideal for oil applications that require differentiation between various liquids in a pipeline and determination of liquid quality.

The interface detector is available in single and dual channel/path configurations. There are three enclosures to choose from:  wall mount, wall mount explosion proof and compact explosion proof.

Application examples include interface detection, product identification, density indication and "pig" detection.

Pair the SITRANS FUH1010 interface detector with the SITRANS F US Thickness Gauge to ensure precise flow measurement.


Detail

Specifications

Measuring range

±12 m/s (±40 ft/s) bidirectional

Pipe range

DN 6 to DN 9140 (0.25" to 360")

Accuracy

±0.05 of API number

Repeatability

±0.01% of API number

Inputs

4 digital, 4 analog, 2 temperature

Outputs

4 analog, 4 frequency, 2 status

Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

Ambient temperature

-18 to 60 °C (0 to 140 °F)

Medium temperature

 -40 to 120 °C (-40 to 250 °F)

Enclosure ratings

Wall mount: IP65 (NEMA 4X)  
Wall mount explosion proof: IP66 (NEMA 7)

Approvals

INMETRO, CSA, FM, CE, ATEX, C-TICK


Benefits

  • Allows direct replacement of intrusive densitometers with liquid density and API number outputs

  • Maintains exceptional repeatability independent of changes in temperature, density or viscosity

  • Eliminates straight run piping requirements

  • Reduces capital cost by inferring density, alleviating need for additional equipment