SITRANS FUG1010 (Gas)

Description

SITRANS FUG1010 clamp-on non-intrusive ultrasonic flowmeter is ideal for numerous natural and process gas applications. It uses  an internal AGA-8 table for fixed gas composition to compute standard volume and is in compliance with AGA-10 speed of sound measurement practices.

The meter is available in single, dual and optional four channel/path configurations. There are three enclosures to choose from: wall mount, wall mount explosion proof and compact explosion proof.

Application examples include check metering, flow survey verification, lost and unaccounted for (LAUF) gas analysis, and production and  storage.

Pair the SITRANS FUG1010 with the SITRANS F US Thickness Gauge to ensure precise flow measurement.


Detail

Specifications

Measuring range

±30 m/s (±100 ft/s) bidirectional

Nominal sizes*

DN 6 to DN 9140 (0.25" to 360")

Accuracy

±1 to 2% at ≥0.3 m/s (1ft/s)

Repeatability

±0.05 to 0.1% at ≥0.3 m/s (1ft/s)

Inputs

4 analog, 2 totalizer

Outputs

4 analog, 4 relays, 2 digital, 2 status

Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

Ambient temperature

-18 to 60 °C (0 to 140 °F)

Medium temperature

-40 to 60 °C (-40 to 140 °F)

Typical Minimum Pressure

7 to 10 bar (100 to 145 psi)

Enclosure ratings

Wall mount: IP65 (NEMA 4X)  
Wall mount explosion proof: IP66 (NEMA 7)

Approvals

INMETRO, CSA, FM, CE, ATEX, C-TICK

* for additional size and temperature ranges, please  consult factory

Benefits

  • Tolerates most wet gas conditions

  • Allows measurement of standard volume flow for fixed gas compositions without the need for a separate flow computer per AGA-8

  • Ensures immunity to pressure-reducing valve noise

  • Accommodates permanent and direct burial installations with optional rugged stainless steel sensor enclosure