SITRANS FUE1010 (Energy)

Description

The SITRANS FUE1010 is being offered in single and dual channel/path configurations. There are two enclosures to choose from:  wall mount and portable. The meter is also available as a  pre-configured, portable  Energy Check Metering Kit dedicated for the HVAC industry.

The SITRANS FUE1010 is being offered in single and dual channel/path configurations. There are two enclosures to choose from:  wall mount and portable. The meter is also available as a  pre-configured, portable  Energy Check Metering Kit dedicated for the HVAC industry.

Application examples include chilled and hot water sub-metering, condenser water, glycol, thermal storage and lake source cooling.

Pair the SITRANS FUE1010 with the SITRANS F US Thickness Gauge to ensure precise flow measurement..


Detail

Specifications

Measuring range

±12 m/s (±40 ft/s) bidirectional

Nominal sizes

DN 6 to DN 9140 (0.25" to 360")

Accuracy

±0.5 to 1.0% at ≥0.3 m/s (1ft/s)

Repeatability

±0.15% at ≥0.3 m/s (1ft/s)

Inputs

4 analog, 2-4 temperature

Outputs

4 analog, 4 status, 4 frequency

Communication

RS232, MODBUS/N2

Ambient temperature

-18 to 60 °C (0 to 140 °F)

Medium temperature

-40 to 230 °C (-40 to 450 °F)

Enclosure ratings

Wall mount: IP65 (NEMA 4X)
Portable: IP40 (NEMA 1)

Approvals

Wall mount: FM, CSA,  CE
Portable: UL, ULc,  CE


Benefits

  • Allows measurement of both low flow rates and low differential temperatures

  • Includes various output options, including energy rate and total consumption

  • Minimizes capital cost by enabling simultaneous measurement of two pipes (dual channel)

  • Measures a wide variety of liquid applications

  • Accommodates shift in measurement technology necessitated by presence of high aeration or suspended solids (dual mode)