Natural Gas Flow Calculator

Natural gas flow measurement is a critical measurement, especially since so many hands are involved.  Ultimately, even the smallest error in calculating gas flow can represent a significant error in dollars!

Click on the link below to use our "Natural Gas Flow Calculator" to calculate the costs associated with different levels of accuracy.

As an example, a custody transfer flow meter that measures a daily throughput of approximately 100 MMSCFD at $3.90 MCF - with an additional potential error of 0.10% over a 30-day period could result in a loss of $11,700 monthly – or $140,400 annually!


Click the link below to see how Siemens SITRANS FUT1010 can provide accurate flow measurement of your natural gas, helping to increase savings and reduce losses.