SITRANS F M TRANSMAG 2 with Sensor 911/E

Description

The high-powered flowmeter consists of the SITRANS F M TRANSMAG 2 transmitter and the sensor SITRANS F M 911/E being the best choice for special applications such as pulsating flow, media with low conductivity and high percentage of solids.

Application examples: Pulp & Paper Industry, Mining Industry

Downloads:


Detail

Specifications

Measuring Range

0 to 10 m/s

Nominal Sizes

From DN 15 to DN 1000 (1/2" to 40")

Accuracy

± 0.5 % of flow rate

Operating pressure

Max. 40 bar (Max. 580 psi)

Ambient temperature

From -20 to 60 °C (-4 to 140 °F)

Medium temperature

From -20 to 150 °C (-4 to 300 °F)

Liners

Neoprene,
PTFE
Hard rubber
Linatex
Novolak

Electrodes

AISI 316 Ti (mat. No. 1.4571/316 Ti)
Hastelloy C4 (mat. No. 2.4610)
Platinum head with shaft (mat. No. 1.4571/316Ti)
Titanium
Tantalum

Enclosure sensor

IP 67 (NEMA 4x)
IP 68 (NEMA 6) - optional

Material

Carbon steel


Benefits

  • The pulsed alternating field technology give a strong magnetic field, high excitation frequency and stable zero point

  • Accurate, repeatable, fast responding and stable flow signal on heavy duty applications

  • SmartPLUG concept with all the calibration data

  • Compensation for magnetic particles