SITRANS F M MAG 6000 I/ 6000 I Ex de

Description

The SITRANS F M MAG 6000 I and the SITRANS F M MAG 6000 I Ex de transmitters have an measuring accuracy of + 0.2% of the flow rate and are designed to meet the demands of the process industry. Both versions are based on a microprocessor with a built-in alphanumeric display.

In order to have a complete flow meter, please combine it with one of the following MAG sensors:

SITRANS F M MAG 1100: Small sizes and wafer design

SITRANS F M MAG 1100 F: Food and pharmaceutical applications

SITRANS F M MAG 5100 W: Water applications

SITRANS F M MAG 3100: Comprehensive product program.

SITRANS F M MAG 3100 P: Chemical and process applications.

Application examples: General process Industry, Chemical Industry

Downloads:


Detail

Specifications

Accuracy

0.2 % ± 1 mm/s

Input/output

1 current output
1 pulse/frequency
1 relay

Communication

HART
MODBUS RTU
Profibus PA/DP
DeviceNet
Foundation Fieldbus

Display

Background illumination with alphanumeric text, 3 x 20 characters

Enclosure

IP67 (NEMA 4x)

Power Supply

24 V DC
115-230 V AC
18-30 VDC

Ambient temperature

From -20 to 60 °C (-4 to 140 °F)

Approvals

CE
C-tick
FM class 1, Div 2
FM class 1, Zone 2
CSA class 1, Div 2
CSA class 1, Zone 2

Ex-Approvals

IEC Ex de [ia] [ib] ia IIC T6 Gb Ex tDa 21 IP67
 ATEX II 2(1)(2) GD EEx de [ia] ia [ib] IIC T6


Benefits

  • Built-in advanced batch control

  • Comprehensive diagnostic and service menu enhancing trouble shooting and meter verification

  • SENSORPROM technology facilitates easy transmitter setup and replacement with automatically re-programming of any new transmitter without loss of data and accuracy

  • USM II platform enables fitting of add-on bus modules without loss of functionality and all modules can be fitted as true Plug & Play

  • Safe operation due to intrinsically safe keypad and display directly programmable in hazardous area

  • Full range of ATEX and FM rated flow meters with intrinsically safe rated input and outputs