SITRANS F M MAG 5100 W

Description

The SITRANS F M  MAG 5100 W  with its patented liners of hard rubber NBR or ebonite and EPDM is a sensor for all water applications such as ground water, drinking water, cooling water, waste water, sewage or sludge applications.

In order to have a complete flow meter, please combine it with one of the following MAG transmitters:

SITRANS F M MAG 5000: Cost efficient transmitter, accuracy of + 0.4% of flow rate

SITRANS F M MAG 6000: Bus communication, batch function and accuracy of + 0.2 % of flow rate

SITRANS F M MAG 6000 I: Aluminum enclosure, Ex approvals, bus communication, batch function and accuracy of + 0.2 % of flow rate.

The sensor can be combined with the energy calculator SITRANS FUE950

Application examples: Water abstraction, Water distribution network, Waste water and as custody transfer water meter or cooling meter.


Detail

Specifications

Measuring range

0 to 10 m/s

Nominal size

From DN 15 to DN 2000 (1" to 78")

Accuracy

0.2 % ± 2.5 mm/s

Operating Pressure

Max. 16 bar (Max. 150 psi)

Ambient temperature

From -40 to 70 °C (-40 to 158 °F)

Medium temperature

From -10 to 70 °C (-14 to 158 °F)

Liners

EPDM NBR hard rubber, Ebonite hard rubber

Electrodes

Hastelloy C-276
Built-in grounding electrodes

Materials

Carbon steel, with corrosion resistant two-component epoxy coating

Drinking Water Approvals

EPDM: WRAS, NSF/ANSI Standard 61, DVGW 270,
ACS and BelgAqua
NBR: NSF/ANSI Standard 61, WRAS
Ebonite: WRAS

Custody Transfer Approvals

OILM R 49
MI-001
PTB K7.2 (Germany)
BEV OE12/C040 (Austria)

General Approval

ATEX - 2 GD Zone 1, FM Class 1 div 2 EHEDG 3A


Benefits

  • Short lead time

  • Rugged NBR hard rubber liner for all water and wastewater applications

  • EPDM liner specifically for drinking water applications requiring special approvals

  • Ebonite liner for drinking water, water and wastewater applications

  • Increased low flow accuracy for water leakage detection (NBR or EPDM liner)

  • Suitable for direct burial and constant flooding (IP68)

  • Designed to allow patented MAG in-situ verification using the SENSORPROM fingerprint