SITRANS F M MAG 1100 F

Description

The SITRANS F M MAG 1100 F sensor is especially designed for the food & beverage and pharmaceutical industries and is available with hygienic and flexible process connections. It meets all sanitary requirements and is 3A certified and EHEDG approved.

In order to have a complete flow meter, please combine it with one of the following MAG transmitters:

SITRANS F M MAG 5000: Cost efficient transmitter, accuracy of + 0.4% of flow rate

SITRANS F M MAG 6000: Bus communication, batch function and accuracy of + 0.2 % of flow rate

SITRANS F M MAG 6000 I: Alu enclosure, Ex approvals, bus communication, batch function and accuracy of + 0.2 % of flow rate

Application examples: Food and Beverage Industry, Pharmaceutical Industry


Detail

Specifications

Measuring range

0 to 10 m/s

Nominal size

From DN 10 to DN 100 (3/8" to 4")

Accuracy

0.2 % ± 1 mm/s
0.4 % ± 1 mm/s (PFA)

Operating Pressure

Max. 40 bar (Max. 580 psi)

Ambient temperature

From -40 to 100 °C (40 to 212 °F)

Medium temperature

From -30 to 150 °C (-20 to 300 °F)

Liners

Ceramics
PFA

Electrodes

Platinum
Hastelloy

Materials

Stainless Steel AISI 316L (1.4404)

Approvals

ATEX - 2 GD Zone 1, FM Class 1 div 2 EHEDG 3A


Benefits

  • Flexible and unique process connections

  • Standard liner options that fully cover the food and beverage applications

  • Short delivery time on standard process connections

  • IP67/NEMA 4x rating that is upgradable to IP68/NEMA 6P

  • Sanitary design for CIP/SIP cleaning