JT400 Multivariable Transmitter (MVG) for Natural Gas Production and Transportation Industry

JT 400 Icon

Siemens is proud to announce the partnership with Newgate Instruments bringing you the latest in multivariable gas pressure transmitters.

Some of the main benefits of the MVG are:

  • The first ultra-low power multivariable transmitter with power consumption less than 4mW!

  • The JT400 offers industry-leading DP measurement accuracy of 0.05% of URL

  • Best-in-class static pressure reference accuracy of 0.035% of URL

  • Even when over-pressured, the sensors remain accurate to 0.1% up to 133% of URL

  • Best-in-class pressure 0.1% and temperature 0.125% effects on DP

The ultra-low power performance combined with the industry leading accuracy delivers a product custom tailored for the upstream and midstream gas production industry. The JT400 MVG offers drop in compatibility via BSAP, Enron Modbus and ROC compatible protocols. Device comes standard with Class I Division I, Group C, D, Explosion-proof UL/CUL as well as intuitive menu operation with live trending in real time.

You can find more information www.usa.siemens.com/pressure

Contact for journalists

Hollie Davis
Phone: 678-313-7256
E-mail: hollie.davis@siemens.com

Follow us on Twitter at: @SiemensII

Siemens Corporation is a U.S. subsidiary of Siemens AG, a global powerhouse focusing on the areas of electrification, automation and digitalization. One of the world’s largest producers of energy-efficient, resource-saving technologies, Siemens is a leading supplier of systems for power generation and transmission as well as medical diagnosis. With approximately 348,000 employees in more than 190 countries, Siemens reported worldwide revenue of $86.2 billion in fiscal 2015. Siemens in the USA reported revenue of $22.4 billion, including $5.5 billion in exports, and employs approximately 50,000 people throughout all 50 states and Puerto Rico.

Downloads: