PROFINET Development Support

Overview and Application

The PROFI Interface Center offers many embedded hardware, software, and PC based development solutions and software tools for PROFINET.  In addition, we can provide PROFINET ASICs (Application Specific Integrated Circuit) for custom hardware designs.

Please refer to the following ordering information overview for PROFINET solutions, software tools, ASICs, and licenses.  Note that some items may be ordered direct from Siemens while others must be purchased from your authorized Siemens distributor.

Ordering Information

(order numbers and descriptions)

Development Kits and Solution / Software tools

Description

6ES7195-3BC00-0YA0

PROFINET IO SW Development Kit (RT) - embedded IO Device development (development license included - product line license must be purchased separately - see Licenses table below)

6ES7195-3BE00-0YA0

ERTEC 200P Development Kit (RT/IRT) - embedded IO Device development using ERTEC 200P ASICs (development license included - product line license must be purchased separately - see Licenses table below)

6GK1741-1HL26-3AA0

Development Kit DK 16XX for CP 1616/1604, IO Device and /or IO Controller (RT/IRT) (license included w/ HW) on PC based Systems (Windows / Linux supported) -

6ES7195-3AA00-0YA0

PN Driver (RT) -PC based IO Controller development for OEMs (development license, runtime license must be purchased separately for each PC where driver is used - see Licenses table below), programming with IO Base

See www.profinetcommander.com

PROFINET Commander software tool, PC based, IO controller for PC (RT), - single license (per PC)

6ES7195-3BF03-0YA0

PROFIsafe starter kit V3.5 (according to PROFIsafe profile 2.6.1)

ERTEC 200P ASICs

Description (all lead free)

6ES7195-0BH00-0XA0

ERTEC 200P, Eval pack,  10 pcs.

6ES7195-0BH10-0XA0

ERTEC 200P, Single tray; 90 pcs.

6ES7195-0BH20-0XA0

ERTEC 200P, 5 trays; 450pcs.

ERTEC 200 ASICs

Description (all lead free)

6GK1182-0BB01-0AA1

ERTEC 200, Single tray, 70 pcs.

6GK1182-0BB01-0AA2

ERTEC 200, 5 trays, 350 pcs.

6GK1182-0BB01-0AA3

ERTEC 200, 50 trays, 3500 pcs.

ERTEC 400 ASICs

Description (all lead free)

6GK1184-0BB01-0AA1

ERTEC 400, Single tray, 70 pcs.

6GK1184-0BB01-0AA2

ERTEC 400, 5 trays, 350 pcs.

Licenses

Description

6ES7195-3BC10-0YA0

PROFINET IO device product line license for one product (used w/ PNIO software kit, ERTEC Development Kits: 200P,200,400)

6ES7195-3AA05-0XA0

Runtime License for PROFINET Driver, 1 pcs (sticker, only license, no software)

6ES7195-3AA10-0XA0

Runtime License for PROFINET Driver, 10 pcs (sticker, only license, no software)

6ES7195-3AA20-0XA0

Runtime License for PROFINET Driver, 50 pcs (sticker, only license, no software)

6ES7195-3AA30-0XA0

Runtime License for PROFINET Driver, 200 pcs (sticker, only license, no software)

6ES7195-3AA40-0XA0

Runtime License for PROFINET Driver, 500 pcs (sticker, only license, no software)

To order directly from Siemens Customer Service, please contact order entry at jocy_orderentry.industry@siemens.com or call 888-454-4704. Hours are 8 AM – 5 PM EST, Monday through Friday. Orders can also be faxed to 423-262-2337.

Solutions available from Siemens distributors

(order numbers and descriptions) These solutions may only be ordered from your local Siemens distributor.

CP Cards

Description

6GK1162-6AA01

Communication Processor - CP 1626 (PCI-Ex X1 Card), use with DK for 1626

6GK1161-6AA02

Communication Processor - CP 1616 (PCI Card), use with DK-16XX

6GK1160-4AA01

Communication Processor - CP 1604 (PC 104+ Card), use with DK 16XX

Development Kits and Solution / Software tools

Description

6GK1704-1HW15-0AA0

Softnet PROFINET IO for PC Based Windows systems - PC based IO Controller single license (per PC), programing with IO base interface or OPC


Further Support

For further support on the PROFINET solutions including manuals and other resources click here.