PROFIBUS Development Archive

Overview and Application

PROFIBUS ASICs (Application-Specific Integrated Circuit) are the connection between third-party components and systems and the PROFIBUS fieldbus. Quick response times for PROFIBUS DP, which are required for transmission rates of up to 12 Mbit/s, can only be achieved by using these ASICs. Various ASICs are available for different functional needs and applications.

Please refer to the following information for an overview of the basic functionality and application of the different PROFIBUS ASICs. 

PROFIBUS Application overview

Ordering Information

(order numbers and descriptions)

SPC3

Description (all lead free)

6ES7195-0BD04-0XA0

Evaluation pack; 6pcs.

6ES7195-0BD14-0XA0

Single tray; 96pcs.

6ES7195-0BD24-0XA0

Tray box; 960pcs.

6ES7195-0BD34-0XA0

5 tray box; 4800pcs.

6ES7195-0BD44-0XA0

Tape and reel; 750pcs.

SPC3LV

Description (all lead free)

6ES7195-0BG00-0XA0

Evaluation pack; 5pcs.

6ES7195-0BG10-0XA0

Single tray; 160pcs.

6ES7195-0BG20-0XA0

Tray box; 800pcs.

6ES7195-0BG30-0XA0

6 tray box; 4800pcs.

6ES7195-0BG40-0XA0

Tape and reel; 1000pcs.

Firmware for SPC3/SPC3LV

Description

6ES7195-2BA00-0XA0

DPS2 FW – DP slave

6ES7195-2BA01-0XA0

DPSE FW – DPV0 and DPV1 slave

6ES7195-2BA02-0XA0

DPSE FW – Upgrade from DPS2

DPC31 STEP C1

Description (all lead free)

6ES7195-0BF02-0XA0

Evaluation pack; 6pcs.

6ES7195-0BF12-0XA0

Single tray; 66pcs.

6ES7195-0BF22-0XA0

Tray box; 660pcs.

6ES7195-0BF32-0XA0

7 tray box; 4620pcs.

DPC31 STEP C1 Firmware

  Description

6ES7195-2BB00-0XA0

  V1SL FW – DPV0 and DPV1 slave

SPC 4-2

                                   Description (all lead free)

6GK15883AA00

                                   5 ASIC SPC 4-2

6GK15883AA15

                                  160 ASIC SPC 4-2

LSPM2

Description (all lead free)

6ES7195-0BA02-0XA0

Evaluation pack; 6pcs.

6ES7195-0BA12-0XA0

Single tray; 66pcs.

6ES7195-0BA22-0XA0

Tray box; 330pcs.

6ES7195-0BA32-0XA0

15 tray box; 4950pcs.

ASPC2

Description (all lead free)

6ES7195-0AA05-0XA0

Evaluation pack; 6pcs.

6ES7195-0AA15-0XA0

Single tray; 66pcs.

6ES7195-0AA25-0XA0

Tray box; 660pcs.

6ES7195-0AA35-0XA0

7 tray box; 4620pcs.

SIM 1-2

                                      Description (all lead free)

6GK15883BB02

                                      Tube; 60pcs.

6GK15883BB21

                                      Tape & Reel; 1000pcs.

FOCSI (FO)

Description (lead free)

6ES7195-0EA20-0XA0

Single tray; 40pcs.

To order directly from Siemens Customer Service, please contact order entry at jocy_orderentry.industry@siemens.com or call 888-454-4704. Hours are 8 AM – 5 PM EST, Monday through Friday. Orders can also be faxed to 423-262-2337.

Further Support

For further support on the PROFIBUS ASICs including manuals and other resources click here.