Related
Info
close

SIMATIC PC-based Automation

is the ideal basis for implementing many different applications efficiently and cost-effectively. With our complete system comprising hardware and software, you can rely on maximum compactness, openness, and performance. In addition to the first TÜV-certified fail-safe software controller for the implementation of safety applications on the PC, it offers numerous highlights.

PC-based Automation Industrial PC

Industrial PC

PC-based Automation Software Controller

Software Controller

PC-based Automation SCADA and Industrial PC Packages

SCADA & Industrial

PC-based Automation Embedded Bundles and Software Packages

Bundles & Packages


The integrated SIMATIC IPC product series offers maximum performance with the latest Intel processor technology, pre-installed and activated Windows operating system, and integrated communication interfaces.

 SIMATIC Industrial PCs

The SIMATIC S7-1500 Software Controller is particularly suitable for flexible control of special-purpose machines with high requirements in terms of performance and functionality.

 Software Controllers

SIMATIC SCADA systems and SIMATIC Industrial PCs comprise attractive packages of hardware and software to optimize your production.

 SCADA and Industrial PC Packages

SIMATIC PC-based Automation offers ready-to-use embedded bundles with pre-installed and configured software and software packages, which are installed by the user, with attractive price advantages.

 Embedded Bundles and Software Packages for your IPC

Software Controllers: Charge an electric car to 80% capacity in only 20 minutes



Why SIMATIC IPCs?

  • Wide portfolio range from plant-floor box PC to enterprise rack-mount offerings

  • Industrial hardened internal components for high quality in production environments

  • Intuitive designs including solid-state, fanless embedded operating systems

  • Long-term availability and compatibility ensures optimal software performance

  • Extensive range of HMI monitors including Ethernet-based and Thin Client technologies


Ruggedized Tablet Can Be Customized for Many Environments

PC based Automation

The new SIMATIC ITP1000 is a high-performance Industrial Tablet PC that can be used in a variety of applications, providing the performance of SIMATIC Industry PCs in tablet format.


You are changing from the tablet to the classic version. Do you want to proceed?