Solid-State Reversing Contactors

3-Phase Solid-State Reversing Contactors

These two-phase controlled, instantaneous switching solid-state reversing contactors embedded in an insulated enclosure with a width of 45 mm cover motors up to 2.2 kW and the 90 mm width design serves motor applications up to 3 kW.

The integration of four current paths in a reversing circuit accommodated in a single enclosure turns this device into a particularly compact solution. Compared to conventional systems, for which two contactors are required, the three-phase reversing contactors facilitate space savings of up to 50% of the width.

Advantages at a glance

  • Signaling of actuation via two LEDs

  • Space-saving assembly thanks to compact design

  • Proven screw-type terminal connection system

  • Simple plug-in connection of control cable

  • Safe from finger-touch without accessories