Related
Info
close

tiastar™ motor control centers

Siemens tiastarTM industrial motor control centers (MCC) combine time proven designs and components with the latest in technological advances to meet any application. No matter how customized your needs may be, you can be assured that you are getting a finished product that represents the state-of-the-art in low voltage motor control technology.


Standard

tiastar Standard Motor Control Center

The rugged, reliable, time-tested tiastar standard MCC will allow you to be on time, on budget, and on spec in any application every time.

Smart

tiastar Smart Motor Control Center

Siemens tiastar smart MCC provides the most advanced industrial communication solutions to meet any application.

Arc-resistant

tiastar Arc Resistant Motor Control Center

Siemens tiastar arc-resistant MCC is the most innovative solution geared towards holding the integrity of the MCC in an arc flash event.

18-pulse drive

18 Pulse Drive Motor Control Center

Siemens tiastar MCC with integrated 18-pulse ac drives technology-- a simple, clean power motor control solution to meet any application.

Aftermarket and replacement

Aftermarket and Replacement Parts for Motor Control Center

Siemens supports a full line of replacement components, renewal parts, and aftermarket units to maintain your MCC's value and use.

Standard catalog offering

Standard Catalog Motor Control Center

The fast shipping cataloged tiastar offering includes popular types of MCC structures, units, and other options.

Standard Structures Available

Standard structures now available

The cataloged tiastar items include the most popular structures, units, and other options. Siemens has streamlined the MCC ordering process to offer you faster lead times.

Standard catalog offering

Catalog and application guide update

The tiastar motor control center catalog and application guide has been updated. This includes new pages for the new standard catalog structure items.

Updated catalog and application guide
MCC and Drive

Drives for integration in motor control centers

Ever wondered "Why use a drive in my MCC?"

Check out this brief explanation to help you understand.
PROFINET and EtherNet/IP Protocols Now Available in tiastar MCCs

PROFINET and EtherNet/IP protocols now available in tiastar MCCs

Siemens tiastar motor control centers (MCC) deliver exceptional performance, a range of powerful options, and the extraordinary convenience and robust capabilities of PROFINET and EtherNet/IP connectivity.

New tiastar MCC PROFINET and EtherNet/IP protocols brochure
SIERS integrated electrical racking system family for medium-voltage air-insulated switchgear, medium-voltage motor controllers, and low-voltage motor control centers

New SIERS integrated electrical racking system family flyer

For medium-voltage air-insulated switchgear, medium-voltage motor controllers, and low-voltage motor control centers family flyer

SIERS integrated electrical racking system family for medium-voltage air-insulated switchgear, medium-voltage motor controllers, and low-voltage motor control centers
    You are changing from the tablet to the classic version. Do you want to proceed?