Class 82 Slim Line NEMA Pump Panel

Class 82 Slim Line NEMA Pump Panel

Siemens introduces its new Class 82 slim line NEMA Pump Panel. This newest addition to the already extensive line of Siemens pump panels was designed specifically for the agricultural market. It is well suited for irrigation and similar pumping applications and is built to withstand the harsh elements of the outdoors.

Typical Applications include:

  • Crop irrigation

  • Sprinklers, misters and soakers

  • Watering for livestock and other daily applications

  •  Ground dewatering for excavation and construction sites

What is special about the Class 82 Slim Line NEMA pump panel?

  • Simplicity and its compact lightweight design make this an attractive solution to budgeting challenges.

  • The contactor is NEMA rated to provide reliable motor control and protection expected in the most demanding applications.

  • The ESP200 solid-state overload relay has a protective coating on the circuit board which gives it superior protection against high humidity, condensation and corrosive environments.

  •  3-point terminal strips for both power and control connections are included as standard for convenient field connections.

  • The enclosure is fabricated with galvanized steel versus conventional cold rolled steel for superior corrosion resistance.

  • Its size and weight is about half that of the Class 87 which increases the ease of installation.



Product Selection

Max HP Rating

Motor Voltage

CATALOG Number

230

460

NEMA

Size

Overload

Relay

Amp

Range

Disc.

Amp

Rating

Fuse Clip

Amp / Volts

HOA & Start

Push Button

HOA & Start

Push Button

(Extra wide

Enclosure)

------

1

1

0.75 - 3.4

30

30A/600V

82ADB6FB*

82BDB6FB*

------

5

1

3 -12

30

30A/600V

82ADC6FB*

82BDC6FB*

------

10

1

5.5 - 22

30

30A/600V

82ADD6FB*

82BDD6FB*

------

10

1

10 - 40

30

30A/600V

------

82BDE6FB*

2

-------

1

3 -12

30

30A/250V

82ADC6FA*

82BDC6FA*

3

-------

1

5.5 - 22

30

30A/250V

82ADD6FA*

82BDD6FA*

7 1/2

-------

1

10 - 40

30

30A/250V

82ADE6FA*

82BDE6FA*

-------

25

2

13 - 52

60

60A/600V

82AFF6FD*

-------

15

-------

2

13 - 52

60

60A/250V

82AFF6FC*

-------

Replace the (*) with a letter from the coil table.


Coil table

220VAC 50HZ / 240VAC 60HZ          G   (G coil is not available with a 600V disconnect)

480VAC 60HZ                                    H    (H coil is not available with a 250V disconnect)