SIRIUS 3TG10 Power Relays

for high performance with minimum dimensions

Advantages at a glance

  • Any mounting position, hum-free

  • Safe isolation

  • Screw-type or plug-in connection

  • Integrated auxiliary switch

  • AC-3 power: 4 kW / 400 V

  • Operating current I e /AC-1: 20 A / 400 V

  • Inrush current per phase: 90 A

  • Integrated overvoltage damping

  • Narrow width of only 36 mm