Tip: Use our SIRIUS 3RV29 infeed system

Integrated Control Panels

Assembling feeders in record time without tools

Today’s machines are challenged with the demand for a compact design. This makes it difficult to fit all your components in the control cabinet and may cause you trouble due to high-cabling overhead if you have more than one drive.

We’ll show you how to quickly and faultlessly assemble and expand load feeders with the SIRIUS 3RV29 infeed system without complex wiring, and less screws or special tools. This will allow you to speed up your supply power to an entire feeder group: one click and you're done!

Practical tips for you!


Reduce wiring

Mount load feeders up to 63 A with just one infeed point. Easy to assemble with plug-in connectors and expansion modules.



Make fewer errors

Simple and safe main current wiring via infeed connectors and link modules between the motor starter protectors and contactors.



Simple maintenance

Individual feeders can be replaced even during operation. In such cases, the non-affected feeders can remain switched on.




See the SIRIUS 3RV29 infeed system in action - one click and you're done.



Did this information help you?