Managed Switches Layer 3

Description

SCALANCE XM-400 switches offer you more – and effectively address the growing demands of your communication network. The pluggable transceivers with various connectors (for SC, ST/BFOC and LC connection technology) offer you maximum flexibility for automation networks. Thanks to their modular architecture, these Industrial Ethernet switches allow for tool-free expansion with port extenders.
With the help of the KEY-PLUG XM-400, Layer 3 functions can also be optionally activated – thus further increasing performance.

Learn more about SCALANCE XM-400



Detail

Basic devices

  • SCALANCE XM416-4C: with 16x RJ45, 4x SFP slots

  • SCALANCE XM408-8C: with 8x RJ45, 8x SFP slots

  • SCALANCE XM408-4C: with 8x RJ45, 4x SxP slots (for transceivers with SC and ST/BFOC connection technology)

Port extenders

To extend the basic devices to a maximum of 24 ports:

  • Port extender PE408: eight additional RJ45 ports

  • Port extender PE400-8SFP: eight additional SFP slots

  • Port Extender PE408PoE: eight additional RJ45 ports with PoE according to IEEE 802.3at Type 2 (suitable SCALANCE Power Supplies available separately)



Advantages

  • Fast mobile network diagnostics for the first time by smartphone or tablet via WLAN and NFC (Near Field Communication)

  • Electrical or optical networking via comboports, even during operation (hot swappable)