Related
Info
close

SIMATIC I/O Systems

Do your IO Modules need to be as individual as your requirements? SIMATIC ET 200 distributed IO modules are multifunctional, modular and precisely scalable systems.  Our IO Modules are ideal in control cabinets, at the machine, and in hazardous explosive areas. All products within the range can be integrated into your existing automation system via PROFIBUS or PROFINET.


I/O Systems

For Control Cabinet

I/O Systems

No Control Cabinet

I/O Systems

For Heating Elements


SIMATIC ET 200 with IP20 protection rating
SIMATIC ET 200 systems used in control cabinets feature multifunctional, modular systems and a compact block I/O. Their versatility enables you to implement an extremely wide range of automation solutions for your distributed I/Os quickly and flexibly, including solutions for hazardous explosive areas.

 ET 200 Systems for Control Cabinets

SIMATIC ET 200 with IP65/67 protection rating
SIMATIC ET 200 systems are shock-, dirt- and water-resistant. They are available in a range of models, from the compact block I/O to multifunctional modular systems. You save on supplementary components and space, reduce your cabling requirements, and benefit from extremely short response times.

 ET 200 Systems without Control Cabinets

Heating under control
SIPLUS HCS heating control systems already contain all the components needed to control heating elements: switching elements, fuses, communication system, intelligent power controlling, Totally Integrated Automation, and detailed diagnostics

 I/O Systems for Heating Elements

SIMATIC ET 200AL - For effortless installation anywhere



Why SIMATIC I/O Systems?

  • Wide portfolio range for in control cabinets, at the machine and in hazardous areas

  • Multifunctional, modular and precisely scalable systems for distributed automation

  • Space requirement reduced by up to 50% vs. competitive offerings

  • Rapid wiring installation without tools for push-in terminals

  • Fast reaction time for increased system throughput for faster production lines

  • Integrated motor starter for reversing/non-reversing applications up to 10 hp

  • Fieldbus connections include PROFINET, PROFIBUS, EtherNet/IP and DeviceNet

  • For third-party connectivity, predefined add-on instructions and hardware diagnostics


You are changing from the tablet to the classic version. Do you want to proceed?