Tools

Siemens Industry, Inc.Siemens Industry, Inc.

Pulp

Optimize production with superior processes and solutions that comply with environmental regulations





Chemical Pulp

For pulp production, large amounts of energy are required. The chemically recovered lignin and other residual substances can be converted into "green energy" in the recovery boiler. Steam generated is used to drive the turbines which provides electrical energy which is distributed and monitored during the process with the help of SIPAPER Power solutions. Any surpluses electricity is fed into the public power grid.

The many pumps, fans and agitators are powered by the energy-efficient SIPAPER Drives solutions and individual processes are optimized with APC solutions.

The MES solutions for SIPAPER serve as benchmarks in order to specify key performance indicators (KPIs) and then optimize the production.  The special features of the SIPAPER treatment solutions are used to comply with the environmental regulations regarding the water consumed in the processes.


De-inked Pulp

SIPAPER APC (Advanced Process Control) uniquely optimizes the use of chemicals, power and water and also the fiber yield in order to ensure that the target quality (brightness, dirt specs, etc.) is achieved with the lowest possible production costs.

For pulping, grinding and pumping, energy-efficient SIPAPER Drives are used. With our SIPAPER DCS automation solutions, the whole process is made transparent and kept within the optimized operating ranges via the efficient control system.

With the APC solutions mentioned, we support energy saving concepts and water-treatment solutions and help to reduce environmental impacts. The aim is to achieve the necessary levels of quality and, at the same time, to use optimized amounts of water, energy and chemicals. During the de-inking process, it is imperative to keep the environmental loadings to a minimum.


Mechanical Pulp

SIPAPER Drives are solutions which enable grinders, refiners and pumps to be operated at optimum power consumption levels. The special features of the SIPAPER treatment solutions are used to comply with the environmental regulations regarding the water used in the processes whereas SIPAPER Power solutions transform, distribute and monitor electric power.


Did this information help you?