Networkable control panels for a variety of applications

FC922 control panel – small to medium applications

The FC922 control panel is the right choice for small to medium applications. You can connect up to 252 detectors and peripheral devices. Even detectors from other fire protection systems from Siemens are compatible. Peer-to peer networking allows up to 16 panels to be connected. This also enables quick and easy adaptation to future changes in building structure. Additionally, FC922 can also be integrated into a management station from Siemens. The FC922 is specifically suitable for applications such as:

  • Apartment complexes

  • Food stores

  • Data centers

  • Telecommunications

  • Industrial facilities

  • Smaller hotels


Common features:

  • Max. number of C-NET addresses: 252

  • Number of integrated C-NET circuits: two class A; it is also possible to install two class B circuits instead of one class A circuit

  • Number of NAC circuits: either one class A or two class B


Product

Description/consists of

Main power supply

Battery capacity

FC922

Standard housing

Max. 1, 170 W or 300 W

Max. 33 Ah

FC922 fire control panel

FC924 control panel – for medium to larger applications

The FC924 control panel is ideal to install medium to mid-size applications. You can connect up to 504 detectors and peripheral devices. Detectors from other fire protection systems from Siemens are also compatible. Peer-to peer networking allows up to 16 panels to be connected. This also enables quick and easy adaptation to future changes in building structure. Additionally, FC924 can also be integrated into a management station from Siemens. The FC924 is specifically suitable for applications such as:

  • Shopping malls

  • 1 and 2 floor office buildings

  • Schools

  • Retirement or assisted living facilities

  • Warehouses

  • Libraries

  • Extended stay facilities


Common features:

  • Max. number of C-NET addresses: 504

  • Number of integrated C-NET circuits: four class A; it is also possible to install two class B circuits instead of one class A circuit

  • Number of NAC circuits: either one class A or two class B


Product

Description/consists of

Main power supply

Battery capacity

FC924

Standard housing

Max. 1, 170 W or 300 W

Max. 33 Ah

FC924 fire control panel