Siemens Answers with NCSD Configurator


With the NCSD Configurator, all you have to do is indicate the requirements you are placing on SINUMERIK / SIMODRIVE systems and the conditions under which these are operated.

The configurator transforms these data and supplies you the complete control and drive configuration which has been customized to your applications. In addition, it recommends the appropriate accessories to be used in order to ensure a safe connection between all components. You can also output all configuration results to a file or printer. With NCSD Configurator it is also possible to configure either the SINUMERIK or the SIMODRIVE system alone.

Did this information help you?