Simple Use for Maximum Productivity

SIMOGEAR gear motors with SINAMICS G110M motor-integrated drives

Description

SIMOGEAR gear motors with SINAMICS G110M motor-integrated drives provide the perfect solution to most any conveyor-related challenge.

The system is easy to install, features a fast start-up, and is extremely user friendly. Thanks to Safety Integrated, the Safe Torque Off (STO) safety function can be used with any SINAMICS G110M with no additional external components. The compact device saves space and offers flexible application fields. In addition, it is integrated into the TIA Portal – the intuitive engineering framework from Siemens – which allows efficient integration into a superordinate SIMATIC controller.

Download the flyer here!

Application areas

  • Conveyor technology

  • Warehouse and distribution logistics

  • Baggage and cargo handling (e.g. airport logistics)

  • Post and parcel shipping

  • Automotive industry


Other decentralized applications, such as:

  • Simple pumps, fans, and compressors

  • General machinery


Benefits of SIMOGEAR and SINAMICS G110M in combination

  • Fast and easy start-up

  • Versatility and maximum flexibility

  • Common software platform with other SINAMICS drives

  • Integrated safety function

  • Integrated communications

  • Integrated into Totally Integrated Automation


Technical data

Voltage / frequency

3-phase 380 – 480 V –10 %/+10 % with 50/60 Hz +/–5%

Power range

0.37 – 4kW (0.5 – 5HP)

Protection class

up to IP66

Ambient temperature

-10°C to 40°C without derating / up to 55°C with derating

EMC

In accordance with IEC 61800-3, category 2

Standards

UL, cUL, CE, c-Tick

Safety technology

STO according to IEC 61508 SIL2, ISO 13849 PLd

Communication

USS/Modbus RTU, PROFIBUS, PROFINET, EtherNet/IP

Regulatory procedure

U/f, SLVC

Functions

Quick Stop, limit switch function, free function blocks (SPS function)

Braking

Integrated braking resistor (optional), motor holding brake, software braking

Order configurations

Available with power connectors or with cable glands for terminal connection


Did this information help you?