SIMOGEAR Worm Gear Motors

worm gear motors - diagram

Worm geared motors are single or two-stage angular gear motors with high-performance worm gearing. They represent the space-saving solution for simple applications in the low torque range as a result of their compact design with low height. They can be individually adapted to many drive situations due to the wide range of output shafts and mounting possibilities.

SIMOGEAR worm geared motors are available in the power range up to 15 HP (11 kW and rated gear unit torques up to 1,040 ft-lb (1,410 Nm).

SIMOGEAR Worm Gear Motors Features

SIMOGEAR Helical Worm Gear Motors 1, 2-Stage

1-Stage Worm Geared Motor




2-Stage Worm Geared Motor

Economic solution especially for low power ranges

High gear ratios

Low noise

1 or 2-stage designs

Foot or flange-mounting versions, torque bracket

Solid shaft, Hollow shaft, SIMOLOC system

Technical Information

Helical Worm Geared Motor



Gear Title

S08 - S28

D219  - D89




Output torque

21 - 59 ft-lb. (28 - 80 Nm)

70 - 1,040 ft-lb. (95 - 1,410 Nm)


5.0 - 100.0

39.34 - 330.23

Max. Motor Power

1 HP (0.75 kW)

15 HP (11 kW)

Need to Get More Technical?

Typical Applications

Small Conveyor

Packaged Goods Transport

Rope Lifter

SIMOGEAR Worm Gear Motors - Small Conveyor Application

SIMOGEAR Worm Gear Motors - Packaging Application

SIMOGEAR Worm Gear Motors - Rope Lifter Application

Did this information help you?