SIMOGEAR with Motor Adapter

Use any motor for geared applications

simogear gear motor adapters

In addition to versions with integrated motors, the SIMOGEAR series is also available with motor adapters for the use of various motors. Due to the specially designed traction group the whole range of Siemens motors can be mounted - for asynchronous as well as synchronous motors. With the new developed short- and coupling adapter Siemens can offer you the perfect geared motor solution for every application.

There are two possibilities for the mounting of NEMA standard motors. The short adapter K5 is recommended for universal use and the coupling adapter K3 for more sophisticated applications. The adapters can be mounted on all types of SIMOGEAR.

simogear geared motor adapter - NEMA K5

K5 Short Adapter

  • Short mounting dimensions

  • Input hollow shaft

simogear geared motor adapter - NEMA K3

K3 Coupling Adapter

  • Torsionally flexible jaw coupling

  • Optional slip coupling

  • Optional back-stop

  • Robust design

NEMA Size Availability

K5
Short Adapter

56

TC143
TC145

TC182
TC184

TC213
TC215

TC254
TC256

TC284
TC286

TC324
TC326

160

K3
Coupling Adapter

TC182
TC184

TC213
TC215

TC254
TC256

TC284
TC286

TC324
TC326

160


Did this information help you?