SIMOGEAR Helical Bevel Gear Motors

helical bevel geared motors - cutaway

Helical bevel are angular geared motors where the gear unit output shaft is rotated 90° to the motor shaft. Units can either have a solid or a hollow shaft. Helical bevel geared motors represent the ideal solution for drive tasks where an angular geared motor with high power density is required with continuously high output torques

SIMOGEAR  helical bevel geared motors are available for the power range up to 20 HP (15 kW) and rated gear unit torques up to 5,900 ft-lb (8,000 Nm).

Helical Bevel Gear Motors 2 percent advantage

The Power of Two Percent

SIMOGEAR 2-stage helical bevel unit yield higher ratios in the first gear stage than traditional designs. All told, the unit averages 2% higher efficiency than 3-stage units. For any continuous duty application, that translates to substantial energy savings over the long term.

SIMOGEAR Helical Bevel Gear Motors Features

SIMOGEAR Helical Bevel Gear Motors - B and K Series

B-Series 2 Stage

 

 

 

 

K-Series 3 Stage

Common Dimensions - Inch or metric shafts

Foot, flange, and torque arm  mounting

Solid, hollow, and SIMOLOC shaft types

Gear teeth - Hardened and ground for infinite life

Synthetic oil standard  - For longer maintenance intervals

Inverter-duty NEMA Premium® motors (230/460VAC, 60Hz)

Conduit box - with NPT-tapped holes

Standard 9-pin terminal block  - In 3x3 configuration

Aluminum  housings - Lightweight and no paint required

NEMA Premium® is a certification mark of the National Electrical Manufacturers Association. (US DOE CC# 032A)


Technical Information

Helical Bevel Gear Motors

B-Series - 2-Stage

K-Series - 3-Stage

Efficiency

Up to 96%

Up to 94%

Output torque

81 - 332 ft-lb (110 - 450 Nm)

162 - 5,900 ft-lb (220 - 8,000 Nm)

Ratio

3.47 - 59.28

3.47 - 59.28

Motor Power Range

1/3 to 10 HP (0.25 to 7.5 kW)

1/3 to 20 HP (0.25 to 15 kW)

Need to Get More Technical?


Application Information

Easy installation

  • SIMOLOC keyless tapered shaft locking system allows for easier installation on hollow shaft applications

  • An integrated mounting flange is incorporated into the gearbox housing, however other common flanges are also available

Field Modifiable

  • MODULOG modular concept uses various mounting shafts to add options such as brakes, encoders, and external fans that can be field-retrofitted after installation


Typical Applications

Conveyors

Travel Drives & Hoists

AGVs

SIMOGEAR Helical Bevel Gear Motors - Conveyor Application

SIMOGEAR Helical Bevel Gear Motors - Travel Drives, Hoists Application

SIMOGEAR Helical Bevel Gear Motors - AGV Application


Did this information help you?